Product overview
Description
This ACEPACK 1 power module realizes a triple boost topology with three DC link capacitors and NTC that integrates three 650 V M5 Power MOSFETs and three SiC power Schottky diodes, all from STMicroelectronics. This product is suitable as an AC-DC stage of battery management and in any UPS systems.-
All features
- ACEPACK 1 power module
- UL certified 2.5 kV insulation voltage
- Press fit contact pins
- Integrated DC link capacitor
- Triple boost topology
- 650 V MDmesh M5 Power MOSFETs
- 650 V, 1.45 V, Power Schottky SiC diode
- Integrated NTC temperature sensor
- ACEPACK 1 power module
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
A1TB45W65M5-FC | Active | ACEPACK 1 | Industrial | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
A1TB45W65M5-FC | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tray | ACEPACK 1 | - | - | PHILIPPINES | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors