Technical Note
Product Presentation
Application Note
- AN4043 SLLIMM™-nano small low-loss intelligent molded module
- AN4694 EMC design guides for motor control applications
- AN4768 SLLIMM™ 2nd series small low-loss intelligent molded module
- AN4840 SLLIMM-nano 2nd series small low-loss intelligent molded module
- AN4966 Design guidelines for the shutdown function in the SLLIMM-nano series
Datasheet
- DS10559 SLLIMM™ nano - 2nd series IPM, 3-phase inverter, 5 A, 600 V, short‑circuit rugged IGBTs
- DS10738 SLLIMM-nano, 2nd series IPM, 3 A, 600 V, 3‑phase inverter bridge IGBT
- DS11141 SLLIMM-nano, 2nd series IPM, 3 A, 600 V, 3-phase inverter bridge IGBT
- DS11420 SLLIMM™ nano - 2nd series IPM, 3-phase inverter, 5 A, 600 V, short‑circuit rugged IGBTs
- DS11492 SLLIMM™ nano - 2nd series IPM, 3-phase inverter, 8 A, 600 V short-circuit rugged IGBTs
Flyers
- SLLIMM -nano 2nd series Intelligent Power Modules
- SLLIMM 2nd series: Super-Junction MOSFET based Intelligent Power Modules
- SLLIMM-nano SMD Intelligent Power Modules
- SLLIMM™ 2nd Series Small Low-Loss Intelligent Molded Modules
- ST PowerStudio: dynamic electro-thermal simulation software for STPOWER devices