STGIF5CH60TS-XZ

Active
Design Win

SLLIMM 2nd series IPM, 3-phase inverter, 8 A, 600 V short-circuit rugged IGBTs

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This second series of SLLIMM (small low-loss intelligent molded module) provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs (one LS and one HS driver) with an improved short-circuit rugged trench gate field-stop (TFS) IGBT, making it ideal for motor drives operating up to 20 kHz in hard-switching circuitries.
  • All features

    • IPM 8 A, 600 V, 3-phase IGBT inverter bridge including 2 control ICs for gate driving and freewheeling diodes
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • Internal bootstrap diode
    • Undervoltage lockout of gate drivers
    • Smart shutdown function
    • Short-circuit protection
    • Shutdown input/fault output
    • Separate open emitter outputs
    • Built-in temperature sensor
    • Comparator for fault protection
    • Short-circuit rugged TFS IGBT
    • Very fast, soft recovery diodes
    • 85 kΩ NTC, UL 1434, CA 4 recognized
    • Fully isolated package
    • Isolation rating of Vrms/min
    • UL recognition: UL 1557, file E81734
    • Embedded TVS to enhance ESD protection

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER Module Finder

      Active

      STPOWER Module finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER Module Finder

      Description:

      STPOWER Module finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGIF5CH60TS-XZ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGIF5CH60TS-XZ
Active
SDIP2F-26L Industrial Ecopack2

STGIF5CH60TS-XZ

Package:

SDIP2F-26L

Material Declaration**:

Marketing Status

Active

Package

SDIP2F-26L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STGIF5CH60TS-XZ No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube SDIP2F-26L - - CHINA

STGIF5CH60TS-XZ Active

Package:
SDIP2F-26L
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

STGIF5CH60TS-XZ

ECCN (EU):

NEC

Packing Type:

Tube

Operating Temperature (°C)

Min:

-

Max:

-

Country of Origin:

CHINA

No availability of distributors reported, please contact our sales office
Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors