A1C15S12M3

Active

ACEPACK 1 converter inverter brake 1200 V, 15 A trench gate field-stop IGBT M series, soft diode and NTC

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This power module is a converter-inverter brake (CIB) topology in an ACEPACK™ 1 package with NTC, integrating the advanced trench gate field-stop technology from STMicroelectronics. This new IGBT technology represents the best compromise between conduction and switching loss, to maximize the efficiency of any converter system up to 20 kHz.
  • All features

    • ACEPACK™ 1 power module
      • DBC Cu Al2O3 Cu
    • Converter inverter brake topology
      • 1600 V, very low drop rectifiers for converter
      • 1200 V, 15 A IGBTs and diodes
      • Soft and fast recovery diode
    • Integrated NTC

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER Module Finder

      Active

      STPOWER Module finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER Module Finder

      Description:

      STPOWER Module finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - A1C15S12M3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
A1C15S12M3
Active
ACEPACK 1 Industrial Ecopack1

A1C15S12M3

Package:

ACEPACK 1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

ACEPACK 1

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
A1C15S12M3 Available at 1 distributors

Distributor availability ofA1C15S12M3

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 14 1 Order Now

Distributor reported inventory date: 2021-05-14

Distributor Name

MOUSER

Stock

14

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-05-14

Buy Direct
Active
EAR99 NEC Tray ACEPACK 1 - - PHILIPPINES 24.5 / 100

A1C15S12M3

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

24.5 / 100

Distributor availability ofA1C15S12M3

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 14 1 Order Now

Distributor reported inventory date: 2021-05-14

Distributor Name

MOUSER

Stock

14

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-05-14

ECCN (EU)

NEC

Packing Type

Tray

Package

ACEPACK 1

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

24.5 / 100

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors