A1P25S12M3

Active

ACEPACK 1 sixpack topology, 1200 V, 25 A, trench gate field-stop IGBT M series, soft diode and NTC

Download datasheet Order Direct
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This power module is a sixpack topology in an ACEPACK™ 1 package with NTC, integrating the advanced trench gate field-stop technologies from STMicroelectronics. This new IGBT technology represents the best compromise between conduction and switching loss, to maximize the efficiency of any converter system up to 20 kHz.

    Key Features

    • ACEPACK™ 1 power module
      • DBC Cu Al2O3 Cu
    • Sixpack topology
      • 1200 V, 25 A IGBTs and diodes
      • Soft and fast recovery diode
    • Integrated NTC

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER Module Finder

      Active

      STPOWER Module finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER Module Finder

      Description:

      STPOWER Module finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - A1P25S12M3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
A1P25S12M3
Active
ACEPACK 1 Industrial Ecopack1

A1P25S12M3

Package:

ACEPACK 1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

ACEPACK 1

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
A1P25S12M3 Available at 2 distributors

Distributor availability ofA1P25S12M3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1 1 Order Now
Farnell Element14 EUROPE 6 1 Order Now

Distributor reported inventory date: 2021-01-14

Distributor Name

DIGIKEY

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

6

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-14

Active
EAR99 NEC Tray ACEPACK 1 - - PHILIPPINES 23.0 / 100

A1P25S12M3

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

23.0 / 100

Distributor availability ofA1P25S12M3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1 1 Order Now
Farnell Element14 EUROPE 6 1 Order Now

Distributor reported inventory date: 2021-01-14

Distributor Name

DIGIKEY

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

6

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-14

ECCN (EU)

NEC

Packing Type

Tray

Package

ACEPACK 1

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

23.0 / 100

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors