-
This power module is a sixpack topology in an ACEPACK™ 2 package with NTC, integrating the advanced trench gate field-stop technologies from STMicroelectronics. This new IGBT technology represents the best compromise between conduction and switching loss, to maximize the efficiency of any converter system up to 20 kHz.
Key Features
- ACEPACK™ 2 power module
- DBC Cu Al2O3 Cu
- Sixpack topology
- 1200 V, 75 A IGBTs and diodes
- Soft and fast recovery diode
- Integrated NTC
- ACEPACK™ 2 power module
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Jan 2019 |
22 Jan 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jun 2018 |
15 Jun 2018
|
|||
03 Aug 2018 |
03 Aug 2018
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
04 May 2020 |
04 May 2020
|
|||
04 May 2020 |
04 May 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
A2P75S12M3-F |
Active
|
ACEPACK 2 | Industrial | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
A2P75S12M3-F | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tray | ACEPACK 2 | - | - | PHILIPPINES | 44.8 / 100 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors