ADP300120W2-L

Preview

Automotive-grade ACEPACK DRIVE power module, sixpack topology 1200 V, 3.5 mOhm typ. SiC MOSFET gen.2 based

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ACEPACK DRIVE is a compact sixpack module optimized for hybrid and electric vehicles traction inverters. This power module features switches based on the silicon carbide 2nd generation Power MOSFETs, characterized by very low RDS(on), very limited switching losses and an outstanding performance in synchronous rectification mode. These characteristics can ensure a superb efficiency in the final application saving battery charging cycles. In addition, the copper base plate with a pin-fin base structure makes direct fluid cooling available for this power module minimizing thermal resistance.
A dedicated pin-out has been developed to obtain the best switching performances while press-fit pins ensure an optimal connection with the driving board.
  • All features

    • AQG 324 qualified
    • 1200 V blocking voltage
    • 3.5 mΩ of typical RDS(on)
    • Maximum operative junction temperature TJop = 175 °C
    • Very low switching energy
    • Low inductive compact design for higher power density
    • Si3N4 AMB substrate to improve thermal performance
    • SiC Power MOSFET chip sintered to substrate for improved lifetime
    • 4.2 kV DC 1 s insulation
    • Directly liquid cooled base plate with pin-fins
    • Three integrated NTC temperature sensors
    • Long AC bus bar compatible with phase current sensor

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER Module Finder

      Active

      STPOWER Module finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER Module Finder

      Description:

      STPOWER Module finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ADP300120W2-L

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ADP300120W2-L
Preview
ACEPACK DRIVE Automotive Ecopack1

ADP300120W2-L

Package:

ACEPACK DRIVE

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

ACEPACK DRIVE

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
ADP300120W2-L No availability of distributors reported, please contact our sales office
Preview
EAR99 NEC Loose Piece ACEPACK DRIVE - - PHILIPPINES

ADP300120W2-L

Marketing Status

Preview

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Loose Piece

Package

ACEPACK DRIVE

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors