Product overview
Description
This second series of SLLIMM (small low-loss intelligent molded module) provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs (one LS and one HS driver) with an improved short-circuit rugged trench gate field-stop (TFS) IGBT, making it ideal for motor drives operating up to 20 kHz in hard-switching circuitries. SLLIMM is a trademark of STMicroelectronics.-
All features
- IPM 15 A, 600 V, 3-phase IGBT inverter bridge including 2 control ICs for gate driving and freewheeling diodes
- 3.3 V, 5 V TTL/CMOS inputs with hysteresis
- Internal bootstrap diode
- Undervoltage lockout of gate drivers
- Smart shutdown function
- Short-circuit protection
- Shutdown input/fault output
- Separate open emitter outputs
- Built-in temperature sensor
- Comparator for fault protection
- Short-circuit rugged TFS IGBTs
- Very fast, soft recovery diodes
- Fully isolated package
- Isolation rating of 1500 Vrms/min
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Nov 2020 |
10 Nov 2020
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
03 Apr 2020 |
03 Apr 2020
|
|||
03 Apr 2020 |
03 Apr 2020
|
|||
22 Nov 2018 |
22 Nov 2018
|
|||
06 Feb 2020 |
06 Feb 2020
|
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
03 Apr 2020 |
03 Apr 2020
|
|||
03 Apr 2020 |
03 Apr 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Feb 2020 |
28 Feb 2020
|
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jul 2018 |
13 Jul 2018
|
|||
25 Feb 2021 |
25 Feb 2021
|
Flyers (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
23 Feb 2021 |
23 Feb 2021
|
|||
06 May 2020 |
06 May 2020
|
|||
04 May 2020 |
04 May 2020
|
|||
26 Feb 2020 |
26 Feb 2020
|
|||
04 May 2020 |
04 May 2020
|
|||
14 Oct 2020 |
14 Oct 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STGIF10CH60S-L |
Active
|
SDIP2F-26L | Industrial | Ecopack2 |
|
STGIF10CH60S-L
Package:
SDIP2F-26LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STGIF10CH60S-L | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tube | SDIP2F-26L | - | - | CHINA |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors