STGIK50CH65T

Target

SLLIMM high power IPM, 3-phase inverter, 50 A, 650 V short-circuit rugged IGBT

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This new IPM (intelligent power module) is part of the high power SLLIMM (small low-loss intelligent molded module) family and provides a compact, high-performance AC motor drive in a simple, rugged design. It combines driver control with improved short-circuit rugged 650 V trench gate field-stop IGBTs, resulting ideal for 3-phase inverters motor drives.
  • All features

    • IPM 650 V, 50 A 3-phase inverter bridge including control ICs for gates driving
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • Under-voltage lockout of gate drivers
    • Built-in bootstrap diodes
    • Short-circuit protection
    • Shutdown input/fault output
    • Separate open emitter outputs
    • Comparator for fault protection
    • Short-circuit rugged
    • Very fast, soft recovery diodes
    • Fully isolated package
    • Isolation rating of 2500 Vrms/min
    • 100 kΩ NTC for temperature monitoring

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER Module Finder

      Active

      STPOWER Module finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER Module Finder

      Description:

      STPOWER Module finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGIK50CH65T

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGIK50CH65T
Target
SDIPHP-30L Industrial Ecopack1

STGIK50CH65T

Package:

SDIPHP-30L

Material Declaration**:

Marketing Status

Target

Package

SDIPHP-30L

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STGIK50CH65T No availability of distributors reported, please contact our sales office
Target
EAR99 NEC Tube SDIPHP-30L - - JAPAN

STGIK50CH65T

Marketing Status

Target

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

SDIPHP-30L

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

JAPAN

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors