STGIPN3H60AT

Active

SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This intelligent power module implements a compact, high performance AC motor drive in a simple, rugged design. It is composed of six IGBTs with freewheeling diodes and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized switching speed. The package is optimized for thermal performance and compactness in built-in motor applications, or other low power applications where assembly space is limited. This IPM includes an operational amplifier, completely uncommitted, and a comparator that can be used to design a fast and efficient protection circuit. SLLIMM™ is a trademark of STMicroelectronics.
  • All features

    • IPM 3 A, 600 V, 3-phase IGBT inverter bridge including control ICs for gate driving and freewheeling diodes
    • Optimized for low electromagnetic interference
    • VCE(sat) negative temperature coefficient
    • 3.3 V, 5 V, 15 V CMOS/TTL inputs comparators with hysteresis and pull-down resistors
    • Undervoltage lockout
    • Internal bootstrap diode
    • Interlocking function
    • Optimized pinout for easy board layout
    • 85 kΩ NTC for temperature control (UL1434 CA 2 and 4)

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER Module Finder

      Active

      STPOWER Module finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER Module Finder

      Description:

      STPOWER Module finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGIPN3H60AT

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGIPN3H60AT
Active
NDIP-26L Industrial Ecopack2

STGIPN3H60AT

Package:

NDIP-26L

Material Declaration**:

Marketing Status

Active

Package

NDIP-26L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STGIPN3H60AT Available at 4 distributors

Distributor availability ofSTGIPN3H60AT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 237 1 Order Now
Newark Element14 AMERICA 16 0 Order Now
MOUSER WORLDWIDE 445 1 Order Now
Farnell Element14 EUROPE 184 1 Order Now

Distributor reported inventory date: 2021-04-29

Distributor Name

DIGIKEY

Stock

237

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

16

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

445

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

184

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-29

Free Sample Buy Direct
Active
EAR99 NEC Tube NDIP-26L - - CHINA 4.9 / 1k

STGIPN3H60AT

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.9 / 1k

Distributor availability ofSTGIPN3H60AT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 237 1 Order Now
Newark Element14 AMERICA 16 0 Order Now
MOUSER WORLDWIDE 445 1 Order Now
Farnell Element14 EUROPE 184 1 Order Now

Distributor reported inventory date: 2021-04-29

Distributor Name

DIGIKEY

Stock

237

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

16

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

445

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

184

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-29

ECCN (EU)

NEC

Packing Type

Tube

Package

NDIP-26L

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

4.9 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors