Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This second series of SLLIMM (small low-loss intelligent molded module)-nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six improved IGBTs with freewheeling diodes and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized switching speed. The package is designed to allow a better and more easily screwed-on heatsink, and is optimized for thermal performance and compactness in built-in motor applications or other low power applications where assembly space is limited. This IPM includes a completely uncommitted operational amplifier and a comparator that can be used to design a fast and efficient protection circuit. SLLIMM™ is a trademark of STMicroelectronics.

    Key Features

    • IPM 3 A, 600 V, 3-phase IGBT inverter bridge including 3 control ICs for gate driving and freewheeling diodes
    • 3.3 V, 5 V, 15 V TTL/CMOS input comparators with hysteresis and pull-down/pull-up resistors
    • Internal bootstrap diode
    • Optimized for low electromagnetic interference
    • Undervoltage lockout
    • VCE(SAT) negative temperature coefficient
    • Shutdown function
    • Interlocking function
    • Op-amp for advanced current sensing
    • Comparator for fault protection against overcurrent
    • NTC (UL 1434 CA 2 and 4)
    • Isolation ratings of 1500 Vrms/min.
    • Up to ±2 kV ESD protection (HBM C = 100 pF, R = 1.5 kΩ)
    • UL recognition: UL 1557, file E81734

Recommended for you

Embedded Software

    • Part Number

      ST PowerStudio dynamic electrothermal simulation software for power devices

Evaluation Tools

    • Part Number

      300 W motor control power board based on STGIPQ3H60T-H SLLIMM™-nano IPM

Mobile Applications

    • Part Number

      STPOWER Module finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS11141
      SLLIMM™-nano, 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
      4.0
      1.26 MB
      PDF
      DS11141

      SLLIMM™-nano, 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge

    • Description Version Size Action
      AN4966
      Design guidelines for the shutdown function in the SLLIMM-nano series
      1.0
      1.54 MB
      PDF
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4768
      SLLIMM™ 2nd series small low-loss intelligent molded module
      4.0
      23.7 MB
      PDF
      AN4840
      SLLIMM™-nano 2nd series small low-loss intelligent molded module
      1.0
      3.63 MB
      PDF
      AN5244
      SLLIMM™-nano MOSFET small low-loss intelligent molded modules
      1.0
      2.53 MB
      PDF
      AN4043
      SLLIMM™-nano small low-loss intelligent molded module
      2.1
      4.83 MB
      PDF
      AN4966

      Design guidelines for the shutdown function in the SLLIMM-nano series

      AN4694

      EMC design guides for motor control applications

      AN4768

      SLLIMM™ 2nd series small low-loss intelligent molded module

      AN4840

      SLLIMM™-nano 2nd series small low-loss intelligent molded module

      AN5244

      SLLIMM™-nano MOSFET small low-loss intelligent molded modules

      AN4043

      SLLIMM™-nano small low-loss intelligent molded module

    • Description Version Size Action
      TN1221
      Mounting instruction for SLLIMM™ -nano 2nd series (N2DIP-26L)
      1.0
      542.38 KB
      PDF
      TN1220
      Mounting instruction for SLLIMM™ 2nd series (SDIP2F-26L full molded and SDIP2B-26L DBC based)
      1.0
      604.33 KB
      PDF
      TN1221

      Mounting instruction for SLLIMM™ -nano 2nd series (N2DIP-26L)

      TN1220

      Mounting instruction for SLLIMM™ 2nd series (SDIP2F-26L full molded and SDIP2B-26L DBC based)

    • Description Version Size Action
      UM2325
      ST PowerStudio dynamic electrothermal simulation software for power devices
      2.0
      2.93 MB
      PDF
      UM2325

      ST PowerStudio dynamic electrothermal simulation software for power devices

Presentations & Training Material

    • Description Version Size Action
      SLLIMM™- nano Series 1.0
      2.81 MB
      PDF
      ST PowerStudio overview 1.0
      1.81 MB
      PDF

      SLLIMM™- nano Series

      ST PowerStudio overview

Publications and Collaterals

    • Description Version Size Action
      SLLIMM 2nd series: Super-Junction MOSFET based Intelligent Power Modules 1.0
      900.93 KB
      PDF
      SLLIMM-nano 2nd series Intelligent Power Modules 1.0
      674.34 KB
      PDF
      SLLIMM-nano SMD Intelligent Power Modules 1.0
      694.44 KB
      PDF
      SLLIMM™ 2nd Series Small Low-Loss Intelligent Molded Modules 1.0
      946.44 KB
      PDF
      ST PowerStudio: dynamic electro-thermal simulation software for STPOWER devices 1.0
      612.77 KB
      PDF

      SLLIMM 2nd series: Super-Junction MOSFET based Intelligent Power Modules

      SLLIMM-nano 2nd series Intelligent Power Modules

      SLLIMM-nano SMD Intelligent Power Modules

      SLLIMM™ 2nd Series Small Low-Loss Intelligent Molded Modules

      ST PowerStudio: dynamic electro-thermal simulation software for STPOWER devices

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGIPQ3H60T-HLS
Active
N2DIP-26L Industrial Ecopack2

STGIPQ3H60T-HLS

Package:

N2DIP-26L

Material Declaration**:

Marketing Status

Active

Package

N2DIP-26L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
Package
Packing Type
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
STGIPQ3H60T-HLS No availability of distributors reported, please contact our sales office
Active
N2DIP-26L Tube EAR99 CHINA

STGIPQ3H60T-HLS

Marketing Status

Active

Unit Price (US$)

-

Budgetary Price (US$)*/Qty

Package

N2DIP-26L

Packing Type

Tube

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors