STGIPQ3H60T-HZ

Active

SLLIMM nano 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This second series of SLLIMM (small low-loss intelligent molded module)-nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six improved short-circuit rugged trench gate fieldstop IGBTs with freewheeling diodes and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized switching speed. The package is designed to allow a better and more easily screwed-on heatsink, and is optimized for thermal performance and compactness in built-in motor applications or other low power applications where assembly space is limited. This IPM includes a completely uncommitted operational amplifier and a comparator that can be used to design a fast and efficient protection circuit. SLLIMM™ is a trademark of STMicroelectronics.
  • All features

    • IPM 3 A, 600 V, 3-phase IGBT inverter bridge including 3 control ICs for gate driving and freewheeling diodes
    • 3.3 V, 5 V, 15 V TTL/CMOS input comparators with hysteresis and pull-down/pull-up resistors
    • Internal bootstrap diode
    • Optimized for low electromagnetic interference
    • Undervoltage lockout
    • VCE(SAT) negative temperature coefficient
    • Shutdown function
    • Interlocking function
    • Op-amp for advanced current sensing
    • Comparator for fault protection against overcurrent
    • NTC (UL 1434 CA 2 and 4)
    • Isolation ratings of 1500 Vrms/min.
    • Up to ±2 kV ESD protection (HBM C = 100 pF, R = 1.5 kΩ)
    • UL recognition: UL 1557, file E81734

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER Module Finder

      Active

      STPOWER Module finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER Module Finder

      Description:

      STPOWER Module finder mobile app for tablets and smartphones
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-CTM010V1

      Active

      1.5 kW dual motor drive with digital PFC based on SLLIMM™ IPMs and STM32F3

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-CTM010V1

      Description:

      1.5 kW dual motor drive with digital PFC based on SLLIMM™ IPMs and STM32F3

      STEVAL-IPMNG3Q

      Active

      300 W motor control power board based on STGIPQ3H60T-H SLLIMM™-nano IPM

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPMNG3Q

      Description:

      300 W motor control power board based on STGIPQ3H60T-H SLLIMM™-nano IPM

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGIPQ3H60T-HZ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGIPQ3H60T-HZ
Active
N2DIP-26L Industrial Ecopack2

STGIPQ3H60T-HZ

Package:

N2DIP-26L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

N2DIP-26L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STGIPQ3H60T-HZ Available at 1 distributors

Distributor availability ofSTGIPQ3H60T-HZ

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 181 1 Order Now

Distributor reported inventory date: 2021-04-19

Distributor Name

RS COMPONENTS

Stock

181

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-19

Active
EAR99 NEC Tube N2DIP-26L - - CHINA

STGIPQ3H60T-HZ

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofSTGIPQ3H60T-HZ

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 181 1 Order Now

Distributor reported inventory date: 2021-04-19

Distributor Name

RS COMPONENTS

Stock

181

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-19

ECCN (EU)

NEC

Packing Type

Tube

Package

N2DIP-26L

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors