STGIPQ3HD60-HZ

Active

SLLIMM-nano 2nd series IPM, 3 A, 600 V 3-phase IGBT inverter bridge

Download datasheet

Order a free sample and buy from our distributors

Sample & Buy
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This second series of SLLIMM (small low-loss intelligent molded module)-nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six improved IGBTs with freewheeling diodes and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized switching speed. The package is designed to allow a better and more easily screwed-on heatsink, and is optimized for thermal performance and compactness in built-in motor applications or other low power applications where assembly space is limited. This IPM includes a completely uncommitted operational amplifier and a comparator that can be used to design a fast and efficient protection circuit. SLLIMM™ is a trademark of STMicroelectronics.

    Key Features

    • IPM 3 A, 600 V, 3-phase IGBT inverter bridge including 3 control ICs for gate driving and freewheeling diodes
    • 3.3 V, 5 V, 15 V TTL/CMOS input comparators with hysteresis and pull-down/pull-up resistors
    • Internal bootstrap diode
    • Optimized for low electromagnetic interference
    • Undervoltage lockout
    • VCE(SAT) negative temperature coefficient
    • Blanking time tdead ≥ 1 μs
    • Shutdown function
    • Interlocking function
    • Op-amp for advanced current sensing
    • Comparator for fault protection against overcurrent
    • Isolation ratings of 1500 Vrms/min.
    • Optimized pinout for easy board layout
    • UL recognition: UL 1557, file E81734

Sample & Buy

Part Number
Marketing Status
Package
Packing Type
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
STGIPQ3HD60-HZ
Active
N2DIP-26L Tube EAR99 CHINA 7.5 / 1k Get sample Check Availability

Distributor availability ofSTGIPQ3HD60-HZ

Distributor Name
Region Stock Min. Order Third party link
ARROW EUROPE 360 0 Order Now
MOUSER WORLDWIDE 360 1 Order Now

Distributor reported inventory date: 2020-04-08

Distributor Name

ARROW

Stock

360

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

360

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-04-08

STGIPQ3HD60-HZ

Marketing Status

Active

Unit Price (US$)

7.5

Budgetary Price (US$)*/Qty

7.5 / 1k

Distributor availability ofSTGIPQ3HD60-HZ

Distributor Name
Region Stock Min. Order Third party link
ARROW EUROPE 360 0 Order Now
MOUSER WORLDWIDE 360 1 Order Now

Distributor reported inventory date: 2020-04-08

Distributor Name

ARROW

Stock

360

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

360

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-04-08

Package

N2DIP-26L

Packing Type

Tube

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Embedded Software

    • Part Number

      ST PowerStudio dynamic electrothermal simulation software for power devices

Mobile Applications

    • Part Number

      STPOWER Module finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS11940
      SLLIMM™-nano, 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
      3.0
      1.68 MB
      PDF
      DS11940

      SLLIMM™-nano, 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4768
      SLLIMM™ 2nd series small low-loss intelligent molded module
      4.0
      23.7 MB
      PDF
      AN5244
      SLLIMM™-nano MOSFET small low-loss intelligent molded modules
      1.0
      2.53 MB
      PDF
      AN4043
      SLLIMM™-nano small low-loss intelligent molded module
      2.1
      4.83 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4768

      SLLIMM™ 2nd series small low-loss intelligent molded module

      AN5244

      SLLIMM™-nano MOSFET small low-loss intelligent molded modules

      AN4043

      SLLIMM™-nano small low-loss intelligent molded module

    • Description Version Size Action
      TN1221
      Mounting instruction for SLLIMM™ -nano 2nd series (N2DIP-26L)
      1.0
      542.38 KB
      PDF
      TN1220
      Mounting instruction for SLLIMM™ 2nd series (SDIP2F-26L full molded and SDIP2B-26L DBC based)
      1.0
      604.33 KB
      PDF
      TN1221

      Mounting instruction for SLLIMM™ -nano 2nd series (N2DIP-26L)

      TN1220

      Mounting instruction for SLLIMM™ 2nd series (SDIP2F-26L full molded and SDIP2B-26L DBC based)

    • Description Version Size Action
      UM2325
      ST PowerStudio dynamic electrothermal simulation software for power devices
      2.0
      2.93 MB
      PDF
      UM2325

      ST PowerStudio dynamic electrothermal simulation software for power devices

Presentations & Training Material

    • Description Version Size Action
      SLLIMM™- nano Series 1.0
      2.81 MB
      PDF
      ST PowerStudio overview 1.0
      1.81 MB
      PDF

      SLLIMM™- nano Series

      ST PowerStudio overview

Publications and Collaterals

    • Description Version Size Action
      SLLIMM™ 2nd Series Small Low-Loss Intelligent Molded Modules 1.0
      946.44 KB
      PDF
      SLLIMM™ 2nd series:Super-Junction MOSFET based Intelligent Power Modules 1.0
      964.12 KB
      PDF
      SLLIMM™-nano 2nd series: Intelligent Power Modules 1.0
      1.12 MB
      PDF
      ST PowerStudio;The dynamic electro-thermal simulation software for power devices 1.0
      290.77 KB
      PDF

      SLLIMM™ 2nd Series Small Low-Loss Intelligent Molded Modules

      SLLIMM™ 2nd series:Super-Junction MOSFET based Intelligent Power Modules

      SLLIMM™-nano 2nd series: Intelligent Power Modules

      ST PowerStudio;The dynamic electro-thermal simulation software for power devices

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGIPQ3HD60-HZ
Active
N2DIP-26L Industrial Ecopack2

STGIPQ3HD60-HZ

Package:

N2DIP-26L

Material Declaration**:

Marketing Status

Active

Package

N2DIP-26L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback