STGIPS10K60T-H

NRND

SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT

Download datasheet

Order from our distributors

Check availability
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This intelligent power module provides a compact, high performance AC motor drive in a simple, rugged design. Combining ST proprietary control ICs with the most advanced short-circuit-rugged IGBT system technology, this device is ideal for 3-phase inverters in applications such as home appliances and air conditioners. SLLIMM™ is a trademark of STMicroelectronics.

    Key Features

    • IPM 10 A, 600 V 3-phase IGBT inverter bridge including control ICs for gate driving and free-wheeling diodes
    • Short-circuit rugged IGBTs
    • VCE(sat)negative temperature coefficient
    • 3.3 V, 5 V, 15 V CMOS/TTL inputs comparators with hysteresis and pull-down / pull-up resistors
    • Undervoltage lockout
    • Internal bootstrap diode
    • Interlocking function
    • Shutdown function
    • DBC substrate leading to low thermal resistance
    • Isolation rating of 2500 Vrms/min
    • 4.7 kΩ NTC for temperature control
    • UL recognized: UL1557 file E81734

Sample & Buy

Part Number
Marketing Status
Quantity
Budgetary Price (US$)*
Package
Packing Type
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STGIPS10K60T-H
NRND
1000 17.5 SDIP-25L Tube EAR99 - Check Availability

Distributor availability ofSTGIPS10K60T-H

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 627 1 Order Now
ARROW EUROPE 33 0 Order Now

Distributor reported inventory date: 2020-02-20

Distributor Name

RS COMPONENTS

Stock

627

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

33

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2020-02-20

STGIPS10K60T-H

Marketing Status

NRND

Quantity

1000

Unit Price (US$)

17.5*

Distributor availability ofSTGIPS10K60T-H

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 627 1 Order Now
ARROW EUROPE 33 0 Order Now

Distributor reported inventory date: 2020-02-20

Distributor Name

RS COMPONENTS

Stock

627

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

33

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2020-02-20

Unit Price (US$)

17.5

Package

SDIP-25L

Packing Type

Tube

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Embedded Software

    • Part Number

      ST PowerStudio dynamic electrothermal simulation software for power devices

Mobile Applications

    • Part Number

      STPOWER Module finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9449
      SLLIMM™ small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
      5.0
      682.99 KB
      PDF
      DS9449

      SLLIMM™ small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4768
      SLLIMM™ 2nd series small low-loss intelligent molded module
      4.0
      23.7 MB
      PDF
      AN5244
      SLLIMM™-nano MOSFET small low-loss intelligent molded modules
      1.0
      2.53 MB
      PDF
      AN4043
      SLLIMM™-nano small low-loss intelligent molded module
      2.1
      4.83 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4768

      SLLIMM™ 2nd series small low-loss intelligent molded module

      AN5244

      SLLIMM™-nano MOSFET small low-loss intelligent molded modules

      AN4043

      SLLIMM™-nano small low-loss intelligent molded module

    • Description Version Size Action
      TN1221
      Mounting instruction for SLLIMM™ -nano 2nd series (N2DIP-26L)
      1.0
      542.38 KB
      PDF
      TN1220
      Mounting instruction for SLLIMM™ 2nd series (SDIP2F-26L full molded and SDIP2B-26L DBC based)
      1.0
      604.33 KB
      PDF
      TN0107
      Mounting instructions for STMicroelectronics SLLIMM™ (small low-loss intelligent molded module)
      4.0
      698.06 KB
      PDF
      TN1221

      Mounting instruction for SLLIMM™ -nano 2nd series (N2DIP-26L)

      TN1220

      Mounting instruction for SLLIMM™ 2nd series (SDIP2F-26L full molded and SDIP2B-26L DBC based)

      TN0107

      Mounting instructions for STMicroelectronics SLLIMM™ (small low-loss intelligent molded module)

    • Description Version Size Action
      UM2325
      ST PowerStudio dynamic electrothermal simulation software for power devices
      2.0
      2.93 MB
      PDF
      UM2325

      ST PowerStudio dynamic electrothermal simulation software for power devices

Presentations & Training Material

    • Description Version Size Action
      SLLIMM™- nano Series 1.0
      2.81 MB
      PDF
      ST PowerStudio overview 1.0
      1.81 MB
      PDF

      SLLIMM™- nano Series

      ST PowerStudio overview

Publications and Collaterals

    • Description Version Size Action
      SLLIMM™ 2nd Series Small Low-Loss Intelligent Molded Modules 1.0
      946.44 KB
      PDF
      ST PowerStudio;The dynamic electro-thermal simulation software for power devices 1.0
      290.77 KB
      PDF

      SLLIMM™ 2nd Series Small Low-Loss Intelligent Molded Modules

      ST PowerStudio;The dynamic electro-thermal simulation software for power devices

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGIPS10K60T-H
NRND
SDIP-25L Industrial Ecopack1

STGIPS10K60T-H

Package:

SDIP-25L

Material Declaration**:

Marketing Status

NRND

Package

SDIP-25L

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback