STGIPS14K60T

Active

SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 14 A, 600 V short-circuit rugged IGBT

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This intelligent power module provides a compact, high performance AC motor drive in a simple, rugged design. Combining ST proprietary control ICs with the most advanced short-circuit-rugged IGBT system technology, this device is ideal for 3-phase inverters in applications such as home appliances and air conditioners. SLLIMM™ is a trademark of STMicroelectronics.
  • All features

    • IPM 14 A, 600 V 3-phase IGBT inverter bridge including control ICs for gate driving and free-wheeling diodes
    • Short-circuit rugged IGBTs
    • VCE(sat)negative temperature coefficient
    • 3.3 V, 5 V, 15 V CMOS/TTL inputs comparators with hysteresis and pull-down / pull-up resistors
    • Undervoltage lockout
    • Internal bootstrap diode
    • Interlocking function
    • Shutdown function
    • DBC substrate leading to low thermal resistance
    • Isolation rating of 2500 Vrms/min
    • 4.7 kΩ NTC for temperature control
    • UL Recognized: UL1557 file E81734

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER Module Finder

      Active

      STPOWER Module finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER Module Finder

      Description:

      STPOWER Module finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGIPS14K60T

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGIPS14K60T
Active
SDIP-25L Industrial Ecopack1

STGIPS14K60T

Package:

SDIP-25L

Material Declaration**:

Marketing Status

Active

Package

SDIP-25L

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STGIPS14K60T Available at 1 distributors

Distributor availability ofSTGIPS14K60T

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 38 1 Order Now

Distributor reported inventory date: 2021-05-15

Distributor Name

DIGIKEY

Stock

38

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-05-15

Active
EAR99 NEC Tube SDIP-25L - - CHINA 19.0 / 1k

STGIPS14K60T

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

19.0 / 1k

Distributor availability ofSTGIPS14K60T

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 38 1 Order Now

Distributor reported inventory date: 2021-05-15

Distributor Name

DIGIKEY

Stock

38

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-05-15

ECCN (EU)

NEC

Packing Type

Tube

Package

SDIP-25L

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

19.0 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors