STGIPS20C60

NRND

SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 20 A, 600 V short-circuit rugged IGBT

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This intelligent power module provides a compact, high performance AC motor drive in a simple, rugged design. Combining ST proprietary control ICs with the most advanced short-circuit-rugged IGBT system technology, this device is ideal for 3-phase inverters in applications such as motor drives and air conditioners. SLLIMM™ is a trademark of STMicroelectronics.

    Key Features

    • IPM 20 A, 600 V 3-phase IGBT inverter bridge including control ICs for gate driving and free-wheeling diodes
    • Short-circuit rugged IGBTs
    • 3.3 V, 5 V, 15 V CMOS/TTL inputs comparators with hysteresis and pull down / pull up resistors
    • Undervoltage lockout
    • Internal bootstrap diode
    • Interlocking function
    • Smart shutdown function
    • Comparator for fault protection against over temperature and overcurrent
    • DBC leading to low thermal resistance
    • Isolation rating of 2500 Vrms/min
    • UL recognized: UL1557 file E81734

Recommended for you

Embedded Software

    • Part Number

      ST PowerStudio dynamic electrothermal simulation software for power devices

Evaluation Tools

    • Part Number

      2 kW 3-phase motor control evaluation board featuring the STGIPS20C60 IGBT intelligent power module

      Dual motor control and PFC demonstration board featuring the STM32F103 and STGIPS20C60

Mobile Applications

    • Part Number

      STPOWER Module finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9440
      SLLIMM™ small low-loss intelligent molded module IPM, 3-phase inverter - 20 A, 600 V short-circuit rugged IGBT
      7.0
      722.82 KB
      PDF
      DS9440

      SLLIMM™ small low-loss intelligent molded module IPM, 3-phase inverter - 20 A, 600 V short-circuit rugged IGBT

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4768
      SLLIMM™ 2nd series small low-loss intelligent molded module
      4.0
      23.7 MB
      PDF
      AN5244
      SLLIMM™-nano MOSFET small low-loss intelligent molded modules
      1.0
      2.53 MB
      PDF
      AN4043
      SLLIMM™-nano small low-loss intelligent molded module
      2.1
      4.83 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4768

      SLLIMM™ 2nd series small low-loss intelligent molded module

      AN5244

      SLLIMM™-nano MOSFET small low-loss intelligent molded modules

      AN4043

      SLLIMM™-nano small low-loss intelligent molded module

    • Description Version Size Action
      TN1221
      Mounting instruction for SLLIMM™ -nano 2nd series (N2DIP-26L)
      1.0
      542.38 KB
      PDF
      TN1220
      Mounting instruction for SLLIMM™ 2nd series (SDIP2F-26L full molded and SDIP2B-26L DBC based)
      1.0
      604.33 KB
      PDF
      TN0107
      Mounting instructions for STMicroelectronics SLLIMM™ (small low-loss intelligent molded module)
      4.0
      698.06 KB
      PDF
      TN1221

      Mounting instruction for SLLIMM™ -nano 2nd series (N2DIP-26L)

      TN1220

      Mounting instruction for SLLIMM™ 2nd series (SDIP2F-26L full molded and SDIP2B-26L DBC based)

      TN0107

      Mounting instructions for STMicroelectronics SLLIMM™ (small low-loss intelligent molded module)

    • Description Version Size Action
      UM1036
      2 kW 3-phase motor control STEVAL-IHM028V2 evaluation board featuring the IGBT intelligent power module STGIPS20C60
      2.0
      1.58 MB
      PDF
      UM2325
      ST PowerStudio dynamic electrothermal simulation software for power devices
      2.0
      2.93 MB
      PDF
      UM1036

      2 kW 3-phase motor control STEVAL-IHM028V2 evaluation board featuring the IGBT intelligent power module STGIPS20C60

      UM2325

      ST PowerStudio dynamic electrothermal simulation software for power devices

Presentations & Training Material

    • Description Version Size Action
      SLLIMM™- nano Series 1.0
      2.81 MB
      PDF
      ST PowerStudio overview 1.0
      1.81 MB
      PDF

      SLLIMM™- nano Series

      ST PowerStudio overview

Publications and Collaterals

    • Description Version Size Action
      SLLIMM 2nd series: Super-Junction MOSFET based Intelligent Power Modules 1.0
      900.93 KB
      PDF
      SLLIMM-nano 2nd series Intelligent Power Modules 1.0
      674.34 KB
      PDF
      SLLIMM-nano SMD Intelligent Power Modules 1.0
      694.44 KB
      PDF
      SLLIMM™ 2nd Series Small Low-Loss Intelligent Molded Modules 1.0
      946.44 KB
      PDF
      ST PowerStudio: dynamic electro-thermal simulation software for STPOWER devices 1.0
      612.77 KB
      PDF

      SLLIMM 2nd series: Super-Junction MOSFET based Intelligent Power Modules

      SLLIMM-nano 2nd series Intelligent Power Modules

      SLLIMM-nano SMD Intelligent Power Modules

      SLLIMM™ 2nd Series Small Low-Loss Intelligent Molded Modules

      ST PowerStudio: dynamic electro-thermal simulation software for STPOWER devices

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGIPS20C60
NRND
SDIP-25L Industrial Ecopack1

STGIPS20C60

Package:

SDIP-25L

Material Declaration**:

Marketing Status

NRND

Package

SDIP-25L

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
Package
Packing Type
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
STGIPS20C60 Available at 1 distributors

Distributor availability ofSTGIPS20C60

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 23 1 Order Now

Distributor reported inventory date: 2020-06-25

Distributor Name

MOUSER

Stock

23

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-06-25

Buy now
NRND
SDIP-25L Tube EAR99 CHINA 23.0 / 1k

STGIPS20C60

Marketing Status

NRND

Unit Price (US$)

23

Budgetary Price (US$)*/Qty

23.0 / 1k

Distributor availability ofSTGIPS20C60

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 23 1 Order Now

Distributor reported inventory date: 2020-06-25

Distributor Name

MOUSER

Stock

23

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-06-25

Package

SDIP-25L

Packing Type

Tube

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors