STIB1560DM2T-LZ

Active

SLLIMM 2nd series IPM, 3-phase inverter 0.15 Ohm typ., 15 A, 600 V Power MOSFET

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This new IPM, belonging to the second series of SLLIMM (small low-loss intelligent molded module), provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs with the high-voltage N-channel super-junction MDMesh DM2, providing fast-recovery diode series to increase efficiency and minimize EMI and overall losses, making it ideal for any high-efficiency converter and 3-phase inverter system. SLLIMM is a trademark of STMicroelectronics.
  • All features

    • IPM 15 A, 600 V, 3-phase MOSFET inverter bridge including 2 control ICs for gate driving
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • Internal bootstrap diode
    • Undervoltage lockout of gate drivers
    • Smart shutdown function
    • Short-circuit protection
    • Shutdown input/fault output
    • Separate open-source outputs
    • Built-in temperature sensor
    • Comparator for fault protection
    • Fast, soft recovery diodes
    • 85 kΩ NTC, UL 1434, CA 4 recognized
    • Fully isolated package
    • Isolation rating of 1500 Vrms/min
    • UL recognition: UL 1557, file E81734
    • Embedded TVS to enhance ESD protection

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER Module Finder

      Active

      STPOWER Module finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER Module Finder

      Description:

      STPOWER Module finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STIB1560DM2T-LZ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STIB1560DM2T-LZ
Active
SDIP2B-26L Industrial Ecopack2

STIB1560DM2T-LZ

Package:

SDIP2B-26L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SDIP2B-26L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STIB1560DM2T-LZ No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube SDIP2B-26L - - CHINA 9.1 / 1k

STIB1560DM2T-LZ

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

9.1 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

SDIP2B-26L

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

9.1 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors