STIPN2M50-H

Active

SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 2 A, 1.7 Ohm max., 500 V MOSFET

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This SLLIMM (small low-loss intelligent molded module) nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six MOSFETs and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized switching speed. The package is optimized for thermal performance and compactness in built-in motor applications, or other low power applications where assembly space is limited. This IPM includes an operational amplifier, completely uncommitted, and a comparator that can be used to design a fast and efficient protection circuit. SLLIMM is a trademark of STMicroelectronics.
  • All features

    • IPM 2 A, 500 V, RDS(on) = 1.7 Ω, 3-phase MOSFET inverter bridge including control ICs for gate driving
    • Optimized for low electromagnetic interference
    • 3.3 V, 5 V, 15 V CMOS/TTL input comparators with hysteresis and pull-down/pull-up resistors
    • Undervoltage lockout
    • Internal bootstrap diode
    • Interlocking function
    • Shutdown function
    • Comparator for fault protection against overtemperature and overcurrent
    • Op-amp for advanced current sensing
    • Optimized pinout for easy board layout
    • Up to ±2 kV ESD protection (HBM C = 100 pF, R = 1.5 kΩ)

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER Module Finder

      Active

      STPOWER Module finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER Module Finder

      Description:

      STPOWER Module finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STIPN2M50-H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STIPN2M50-H
Active
NDIP-26L Industrial Ecopack2

STIPN2M50-H

Package:

NDIP-26L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

NDIP-26L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STIPN2M50-H Available at 1 distributors

Distributor availability ofSTIPN2M50-H

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 473 1 Order Now

Distributor reported inventory date: 2021-04-24

Distributor Name

DIGIKEY

Stock

473

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-24

Active
EAR99 NEC Tube NDIP-26L - - CHINA 4.8 / 1k

STIPN2M50-H

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.8 / 1k

Distributor availability ofSTIPN2M50-H

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 473 1 Order Now

Distributor reported inventory date: 2021-04-24

Distributor Name

DIGIKEY

Stock

473

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-24

ECCN (EU)

NEC

Packing Type

Tube

Package

NDIP-26L

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

4.8 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors