-
This SLLIMM (small low-loss intelligent molded module)-nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six N-channel MDmesh™ DM2 Power MOSFETs with intrinsic fast-recovery diode and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized switching speed. The package is designed to allow a better and easy screw on heatsink. It is optimized for thermal performance and compactness in built-in motor applications, or other low-power applications where assembly space is limited. This IPM includes an operational amplifier, completely uncommitted, and a comparator that can be used to design a fast and efficient protection circuit. SLLIMM™ is a trademark of STMicroelectronics.
Key Features
- IPM 3 A, 600 V, RDS(on) = 1.6 Ω, 3-phase Power MOSFET inverter bridge including control ICs for gate driving
- Optimized for low electromagnetic interference
- 3.3 V, 5 V, 15 V CMOS/TTL input comparators with hysteresis and pull-down/pull-up resistors
- Undervoltage lockout
- Internal bootstrap diode
- Interlocking function
- Shutdown function
- Comparator for fault protection against overtemperature and overcurrent
- Op-amp for advanced current sensing
- Optimized pinout for easy board layout
- NTC for temperature control (UL 1434 CA 2 and 4)
- Isolation ratings of 1500 Vrms/min.
- UL recognition: UL 1557 file, E81734
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Mar 2019 |
07 Mar 2019
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
03 Apr 2020 |
03 Apr 2020
|
|||
03 Apr 2020 |
03 Apr 2020
|
|||
22 Nov 2018 |
22 Nov 2018
|
|||
06 Feb 2020 |
06 Feb 2020
|
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
03 Apr 2020 |
03 Apr 2020
|
|||
03 Apr 2020 |
03 Apr 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Feb 2020 |
28 Feb 2020
|
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jul 2018 |
13 Jul 2018
|
|||
03 Aug 2018 |
03 Aug 2018
|
Flyers (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
06 May 2020 |
06 May 2020
|
|||
04 May 2020 |
04 May 2020
|
|||
04 May 2020 |
04 May 2020
|
|||
26 Feb 2020 |
26 Feb 2020
|
|||
04 May 2020 |
04 May 2020
|
|||
14 Oct 2020 |
14 Oct 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STIPQ3M60T-HL |
Active
|
N2DIP-26L | Industrial | Ecopack2 |
|
STIPQ3M60T-HL
Package:
N2DIP-26LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STIPQ3M60T-HL | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tube | N2DIP-26L | -40 | 150 | CHINA | 6.4 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors