Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

ST offers ACEPACK™ 1 and ACEPACK™ 2 Power Modules with Sixpack (3 phase full bride) and Converter Inverter Brake (CIB) topologies in in industrial power applications including industrial motor drives, solar panels, UPS, welding tools and power management solutions. 

With an embedded NTC thermistor, these highly reliable power modules offer the best compromise between conduction and switching loss, maximizing the efficiency of any converter system up to 20 kHz in hard-switching circuitries for an application range from 3 to 30 kW. Offering PressFIT and additional soldered pin options for flexible and stable mounting, these robust power modules, which are part of ST’s M Series Trench Gate Field-Stop IGBTs (650V and 1200V), ensure a compact design and cost-effective system. 

ACEPACK power modules belong to our STPOWER family.