Nowadays, the market requires high performance solutions able to satisfy the increasing energy saving requirements, compactness, reliability, and system costs in home appliances and in low power motor drive applications.
To address these market needs, STMicroelectronics has developed the SLLIMM (small low-loss intelligent molded module) families of compact, high efficiency, dual-in-line Intelligent Power Modules (IPM), with optional extra features. SLLIMM are belonging to the STPOWER family.
It provides a high-integrated level that means simplified circuit design, reduced BOM, smaller weight, and high reliability.
Available in different options, both packages (fully molded and DBC) and leads (through-hole and SMD), SLLIMM series can combine six power switches (IGBT, MOSFET and SJ-MOSFET) and drivers in an inverter configuration assuring the best compromise between conduction and switching energies with an outstanding robustness and EMI behavior. These features make the SLLIMM Intelligent Power Module family ideal to enhance the efficiency of 3-phase inverter and any motor drives working up to 20 kHz in hard-switching circuitries and for an application power range from 10 W to 3 kW.

Featured Videos
e-Presentation on ST’s Intelligent Power Modules focusing on our SLLIMM 2nd series
- STIB1560DM2-L SLLIMM 2nd series IPM, 3-phase inverter 0.15 Ohm typ., 15 A, 600 V Power MOSFET
- STGIB8CH60S-L SLLIMM 2nd series IPM, 3-phase inverter, 12 A, 600 V short-circuit rugged IGBTs
- STGIB15CH60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBTs
- STGIB10CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIB15CH60S-L SLLIMM 2nd series IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBTs
- STGIF7CH60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBTs
- STGIB30M60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 35 A, 600 V short-circuit rugged IGBTs
- STGIB20M60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 25 A, 600 V short-circuit rugged IGBTs
- STGIF7CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBTs
- STGIB30M60S-L SLLIMM 2nd series IPM, 3-phase inverter, 35 A, 600 V short-circuit rugged IGBTs
- STGIB20M60S-L SLLIMM 2nd series IPM, 3-phase inverter, 25 A, 600 V short-circuit rugged IGBTs
- STGIB8CH60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 12 A, 600 V short-circuit rugged IGBTs
- STGIB10CH60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIB15CH60TS-X SLLIMM 2nd series IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBTs
- STGIB8CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 12 A, 600 V short-circuit rugged IGBTs
- STGIF7CH60TS-X SLLIMM 2nd series IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBTs
- STGIB10CH60TS-X SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIF5CH60TS-X SLLIMM 2nd series IPM, 3-phase inverter, 8 A, 600 V short-circuit rugged IGBTs
- STGIF5CH60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 8 A, 600 V short-circuit rugged IGBTs
- STGIB20M60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 25 A, 600 V short-circuit rugged IGBT
- STGIF5CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 8 A, 600 V short-circuit rugged IGBTs
- STGIB30M60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 35 A, 600 V short-circuit rugged IGBT
- STGIF10CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIB15CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBTs
- STIB1560DM2T-L SLLIMM 2nd series IPM, 3-phase inverter 0.15 Ohm typ., 15 A, 600 V Power MOSFET
- STIB1060DM2T-L SLLIMM 2nd series IPM, 3-phase inverter, 0.18 Ohm typ., 10 A, 600 V Power MOSFET
- STGIF10CH60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIB10CH60S-L SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STIPQ3M60T-HL SLLIMM-nano 2nd series IPM, 3-phase inverter, 3 A, 1.6 Ohm max., 600 V N-channel MDmesh DM2
- STGIPQ5C60T-HZ SLLIMM nano 2nd series IPM, 3-phase inverter, 5 A, 600 V short-circuit rugged IGBTs
- STGIPQ3HD60-HZ SLLIMM-nano 2nd series IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STGIPQ3H60T-HL SLLIMM nano 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
- STGIPQ3HD60-HL SLLIMM-nano 2nd series IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STGIPQ3H60T-HZ SLLIMM nano 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
- STGIPQ3H60T-HLS SLLIMM nano 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
- STIPQ5M60T-HL SLLIMM-nano 2nd series IPM, 3-phase inverter, 5 A, 1.0 Ohm max., 600 V N-channel MDmesh DM2
- STIPQ3M60T-HZ SLLIMM-nano 2nd series IPM, 3-phase inverter, 3 A, 1.6 Ohm max., 600 V N-channel MDmesh DM2
- STGIPQ5C60T-HL SLLIMM nano 2nd series IPM, 3-phase inverter, 5 A, 600 V short-circuit rugged IGBTs
- STIPQ5M60T-HZ SLLIMM-nano 2nd series IPM, 3-phase inverter, 5 A, 1.0 Ohm max., 600 V N-channel MDmesh DM2
- STGIPQ5C60T-HLS SLLIMM nano 2nd series IPM, 3-phase inverter, 5 A, 600 V short-circuit rugged IGBTs
- STGIPQ8C60T-HZ SLLIMM nano 2nd series IPM, 3-phase inverter, 8 A, 600 V short-circuit rugged IGBTs
- STGIPQ3H60T-HZS SLLIMM nano 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
- STGIPQ5C60T-HZS SLLIMM nano 2nd series IPM, 3-phase inverter, 5 A, 600 V short-circuit rugged IGBTs
- STIPN2M50-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 2 A, 1.7 Ohm max., 500 V MOSFET
- STIPN1M50-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 1 A, 3.6 Ohm max., 500 V MOSFET
- STGIPN3H60AT SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STIPN1M50T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 1 A, 3.6 Ohm max., 500 V MOSFET
- STGIPN3H60T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STIPN2M50T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 2 A, 1.7 Ohm max., 500 V MOSFET
- STIPN2M50T-HL SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 2 A, 1.7 Ohm max., 500 V MOSFET
- STGIPN3H60A SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STGIPN3HD60-H SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STGIPN3H60 SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STGIPL14K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS20K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 18 A, 600 V short-circuit rugged IGBT
- STGIPS10K60A SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPS14K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 14 A, 600 V short-circuit rugged IGBT
- STGIPS10C60-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 10 A, 600 V short-circuit rugged IGBT
- STGIPS30C60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 30 A, 600 V short-circuit rugged IGBT
- STGIPL20K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBT
- STGIPS10K60T-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPS20C60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 20 A, 600 V short-circuit rugged IGBT
- STGIPL30C60-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 30 A, 600 V short-circuit rugged IGBT
- STGIPS14K60T SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 14 A, 600 V short-circuit rugged IGBT
- STGIPS15C60T-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS15C60-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS10C60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 10 A, 600 V short-circuit rugged IGBT
- STGIPS10K60T SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPS30C60-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 30 A, 600 V short-circuit rugged IGBT
- STGIPS10K60A2 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPL14K60-S SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS20C60T-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 20 A, 600 V short-circuit rugged IGBT
- STGIPS30C60T-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 30 A, 600 V short-circuit rugged IGBT
- STIPNS2M50T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 2 A, 1.7 Ohm max., 500 V MOSFET
- STGIPNS3HD60-H SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STIPNS2M50-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 2 A, 1.7 Ohm max., 500 V MOSFET
- STIPNS1M50T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 1 A, 3.6 Ohm max., 500 V MOSFET
- STIPNS1M50SDT-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 1 A, 3.6 Ohm max., 500 V MOSFET
- STGIPNS3H60T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge