Nowadays, the market requires high-performance solutions able to satisfy the increasing energy-saving requirements, compactness, reliability and system costs in home appliances and in low-/medium-power motor drive applications as well as in HVAC, servo motors and other high-power industrial drives.
To address these market needs, STMicroelectronics has developed the SLLIMM (Small Low-Loss Intelligent Molded Module) families of compact, high-efficiency, dual-in-line Intelligent Power Modules (IPM) with optional extra features. SLLIMM IPMs belong to our STPOWER family. They provide a high-integrated level that means simplified circuit design, reduced BOM, lower weight and high reliability. Available in different package options, both packages (fully molded and DBC) and leads (through-hole and SMD), the SLLIMM series can combine six power switches (IGBT, MOSFET and SJ-MOSFET) and drivers in an inverter configuration assuring the best compromise between conduction and switching energies with an outstanding robustness and EMI behavior. These features make the SLLIMM Intelligent Power Module family ideal for enhancing the efficiency of 3-phase inverters for any motor drives operating up to 20 kHz in hard-switching circuitries and for an application power range from 10 W to 5 kW thanks to the introduction of the last SLLIMM HP (High Power) product subfamily.

Featured Videos
- STIB1560DM2-L SLLIMM 2nd series IPM, 3-phase inverter 0.15 Ohm typ., 15 A, 600 V Power MOSFET
- STGIB15CH60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBTs
- STGIB15CH60S-L SLLIMM 2nd series IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBTs
- STIB1560DM2T-LZ SLLIMM 2nd series IPM, 3-phase inverter 0.15 Ohm typ., 15 A, 600 V Power MOSFET
- STGIB15CH60TS-X SLLIMM 2nd series IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBTs
- STGIB10CH60TS-X SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIF10CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STIB1560DM2T-L SLLIMM 2nd series IPM, 3-phase inverter 0.15 Ohm typ., 15 A, 600 V Power MOSFET
- STIB1060DM2T-L SLLIMM 2nd series IPM, 3-phase inverter, 0.18 Ohm typ., 10 A, 600 V Power MOSFET
- STGIB10CH60S-L SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIF10CH60S-L SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIB10CH60TS-XZ SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIB30M60S-XZ SLLIMM 2nd series IPM, 3-phase inverter, 35 A, 600 V short-circuit rugged IGBTs
- STGIB15CH60TS-XZ SLLIMM 2nd series IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBTs
- STGIB30M60TS-LZ SLLIMM 2nd series IPM, 3-phase inverter, 35 A, 600 V short-circuit rugged IGBT
- STGIB8CH60S-L SLLIMM 2nd series IPM, 3-phase inverter, 12 A, 600 V short-circuit rugged IGBTs
- STGIB20M60TS-LZ SLLIMM 2nd series IPM, 3-phase inverter, 25 A, 600 V short-circuit rugged IGBT
- STGIB10CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIB15CH60TS-LZ SLLIMM 2nd series IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBTs
- STGIB10CH60TS-LZ SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIB8CH60TS-LZ SLLIMM 2nd series IPM, 3-phase inverter, 12 A, 600 V short-circuit rugged IGBTs
- STGIB20M60S-XZ SLLIMM 2nd series IPM, 3-phase inverter, 25 A, 600 V short-circuit rugged IGBTs
- STGIB10CH60S-XZ SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIB15CH60S-XZ SLLIMM 2nd series IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBTs
- STGIB8CH60S-LZ SLLIMM 2nd series IPM, 3-phase inverter, 12 A, 600 V short-circuit rugged IGBTs
- STGIB30M60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 35 A, 600 V short-circuit rugged IGBTs
- STGIB20M60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 25 A, 600 V short-circuit rugged IGBTs
- STGIF7CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBTs
- STGIB30M60S-L SLLIMM 2nd series IPM, 3-phase inverter, 35 A, 600 V short-circuit rugged IGBTs
- STGIB20M60S-L SLLIMM 2nd series IPM, 3-phase inverter, 25 A, 600 V short-circuit rugged IGBTs
- STGIB8CH60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 12 A, 600 V short-circuit rugged IGBTs
- STGIB10CH60TS-E SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
- STGIB8CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 12 A, 600 V short-circuit rugged IGBTs
- STGIF7CH60TS-X SLLIMM 2nd series IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBTs
- STGIF5CH60TS-X SLLIMM 2nd series IPM, 3-phase inverter, 8 A, 600 V short-circuit rugged IGBTs
- STGIB20M60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 25 A, 600 V short-circuit rugged IGBT
- STGIF5CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 8 A, 600 V short-circuit rugged IGBTs
- STGIB30M60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 35 A, 600 V short-circuit rugged IGBT
- STGIB15CH60TS-L SLLIMM 2nd series IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBTs
- STIPQ3M60T-HL SLLIMM-nano 2nd series IPM, 3-phase inverter, 3 A, 1.6 Ohm max., 600 V N-channel MDmesh DM2
- STGIPQ4C60T-HZ SLLIMM nano 2nd series IPM, 3-phase inverter, 6 A, 600 V short-circuit rugged IGBTs
- STGIPQ5C60T-HZ SLLIMM nano 2nd series IPM, 3-phase inverter, 5 A, 600 V short-circuit rugged IGBTs
- STGIPQ3HD60-HZ SLLIMM-nano 2nd series IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STGIPQ3H60T-HL SLLIMM nano 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
- STGIPQ3HD60-HL SLLIMM-nano 2nd series IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STGIPQ3H60T-HZ SLLIMM nano 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
- STGIPQ3H60T-HLS SLLIMM nano 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
- STIPQ5M60T-HL SLLIMM-nano 2nd series IPM, 3-phase inverter, 5 A, 1.0 Ohm max., 600 V N-channel MDmesh DM2
- STIPQ3M60T-HZ SLLIMM-nano 2nd series IPM, 3-phase inverter, 3 A, 1.6 Ohm max., 600 V N-channel MDmesh DM2 Power MOSFET
- STGIPQ5C60T-HL SLLIMM nano 2nd series IPM, 3-phase inverter, 5 A, 600 V short-circuit rugged IGBTs
- STIPQ5M60T-HZ SLLIMM-nano 2nd series IPM, 3-phase inverter, 5 A, 1.0 Ohm max., 600 V N-channel MDmesh DM2
- STGIPQ5C60T-HLS SLLIMM nano 2nd series IPM, 3-phase inverter, 5 A, 600 V short-circuit rugged IGBTs
- STGIPQ8C60T-HZ SLLIMM nano 2nd series IPM, 3-phase inverter, 8 A, 600 V short-circuit rugged IGBTs
- STGIPQ3H60T-HZS SLLIMM nano 2nd series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
- STGIPQ5C60T-HZS SLLIMM nano 2nd series IPM, 3-phase inverter, 5 A, 600 V short-circuit rugged IGBTs
- STGIPQ4C60T-HL SLLIMM nano 2nd series IPM, 3-phase inverter, 6 A, 600 V short-circuit rugged IGBTs
- STGIK50CH65T SLLIMM high power IPM, 3-phase inverter, 50 A, 650 V short-circuit rugged IGBT
- STIPN2M50-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 2 A, 1.7 Ohm max., 500 V MOSFET
- STIPN1M50-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 1 A, 3.6 Ohm max., 500 V MOSFET
- STGIPN3H60AT SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STIPN1M50T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 1 A, 3.6 Ohm max., 500 V MOSFET
- STGIPN3H60T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STIPN2M50T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 2 A, 1.7 Ohm max., 500 V MOSFET
- STIPN2M50T-HL SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 2 A, 1.7 Ohm max., 500 V MOSFET
- STGIPN3H60A SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STGIPN3HD60-H SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STGIPN3H60 SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STGIPL14K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS20K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 18 A, 600 V short-circuit rugged IGBT
- STGIPS10K60A SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPS14K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 14 A, 600 V short-circuit rugged IGBT
- STGIPS10C60-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 10 A, 600 V short-circuit rugged IGBT
- STGIPS14K60T SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 14 A, 600 V short-circuit rugged IGBT
- STGIPS10K60T SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPS10K60A2 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPL14K60-S SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS30C60T-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 30 A, 600 V short-circuit rugged IGBT
- STIPNS2M50T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 2 A, 1.7 Ohm max., 500 V MOSFET
- STGIPNS3HD60-H SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
- STIPNS2M50-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 2 A, 1.7 Ohm max., 500 V MOSFET
- STIPNS1M50T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 1 A, 3.6 Ohm max., 500 V MOSFET
- STIPNS1M50SDT-H SLLIMM-nano small low-loss intelligent molded module IPM, 3-phase inverter, 1 A, 3.6 Ohm max., 500 V MOSFET
- STGIPNS3H60T-H SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge