BUL381D

Active
Design Win

High voltage fast-switching NPN power transistor

Download datasheet Order Direct
Overview
eDesignSuite
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The BUL381D is manufactured using high voltage Multi Epitaxial Planar technology for high switching speeds and high voltage capability. The BUL series is designed for use in lighting applications and low cost switch-mode power supplies.
  • All features

    • INTEGRATED ANTIPARALLEL COLLECTOR-EMITTER DIODE
    • LARGE RBSOA
    • STMicroelectronics PREFERRED SALESTYPE
    • LOW SPREAD OF DYNAMIC PARAMETERS
    • HIGH VOLTAGE CAPABILITY
    • VERY HIGH SWITCHING SPEED
    • MINIMUM LOT-TO-LOT SPREAD FOR RELIABLE OPERATION

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BUL381D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BUL381D
Active
TO-220 Industrial Ecopack2

BUL381D

Package:

TO-220

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
BUL381D Available at 2 distributors

Distributor availability ofBUL381D

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 40 1 Buy from Distributor
Farnell Element14 EUROPE 21 1 Buy from Distributor

Distributor reported inventory date: 2022-05-23

Distributor Name

RS COMPONENTS

Stock

40

Min.Order

1

Farnell Element14

Stock

21

Min.Order

1

Distributor reported inventory date: 2022-05-23

Active
EAR99 NEC Tube TO-220 -65 150 CHINA

BUL381D

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofBUL381D

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 40 1 Buy from Distributor
Farnell Element14 EUROPE 21 1 Buy from Distributor

Distributor reported inventory date: 2022-05-23

Distributor Name

RS COMPONENTS

Stock

40

Min.Order

1

Farnell Element14

Stock

21

Min.Order

1

Distributor reported inventory date: 2022-05-23

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-220

Operating Temperature (°C)

(min)

-65

(max)

150

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors