Product overview
Description
This silicon carbide Power MOSFET is produced exploiting the advanced, innovative properties of wide bandgap materials. This results in unsurpassed on-resistance per unit area and very good switching performance almost independent of temperature. The outstanding thermal properties of the SiC material allow designers to use an industry-standard outline with significantly improved thermal capability. These features render the device perfectly suitable for high-efficiency and high power density applications.-
All features
- Very tight variation of on-resistance vs temperature
- Very high operating temperature capability (TJ = 175 °C)
- Very fast and robust intrinsic body diode
- Low capacitance
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Oct 2020 |
06 Oct 2020
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
03 Apr 2020 |
03 Apr 2020
|
|||
15 Jul 2019 |
15 Jul 2019
|
|||
13 Sep 2018 |
13 Sep 2018
|
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
03 Apr 2020 |
03 Apr 2020
|
|||
22 Sep 2020 |
22 Sep 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Oct 2016 |
21 Oct 2016
|
Flyers (5)
Resource title | Latest update | |||
---|---|---|---|---|
08 May 2020 |
08 May 2020
|
|||
01 Feb 2021 |
01 Feb 2021
|
|||
14 Oct 2020 |
14 Oct 2020
|
|||
15 May 2020 |
15 May 2020
|
|||
23 Mar 2020 |
23 Mar 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
Conference Papers (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
23 Jul 2018 |
23 Jul 2018
|
|||
23 Mar 2020 |
23 Mar 2020
|
|||
25 Jul 2018 |
25 Jul 2018
|
|||
25 Jul 2018 |
25 Jul 2018
|
|||
23 Jul 2018 |
23 Jul 2018
|
|||
23 Jul 2018 |
23 Jul 2018
|
|||
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 04 Nov 2020 |
04 Nov 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SCT10N120H |
Active
|
H2PAK-2 | Industrial | Ecopack2 |
|
SCT10N120H
Package:
H2PAK-2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
SCT10N120H | 1 distributors |
Active
|
EAR99 | NEC | Tape And Reel | H2PAK-2 | - | - | CHINA |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors