SCTH50N120-7

NRND
Design Win

Silicon carbide Power MOSFET 1200 V, 65 A, 59 mOhm (typ., TJ = 150 C) in an H2PAK-7 package

Download datasheet Order Direct
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This silicon carbide Power MOSFET is produced exploiting the advanced, innovative properties of wide bandgap materials. This results in unsurpassed on-resistance per unit area and very good switching performance almost independent of temperature. The outstanding thermal properties of the SiC material allow designers to use an industry-standard outline with significantly improved thermal capability. These features render the device perfectly suitable for high-efficiency and high power density applications.
  • All features

    • Very tight variation of on-resistance vs. temperature
    • Very fast and robust intrinsic body diode
    • Low capacitance
    • Kelvin pin

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SCTH50N120-7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SCTH50N120-7
NRND
H2PAK-7 Industrial Ecopack2

SCTH50N120-7

Package:

H2PAK-7

Material Declaration**:

Marketing Status

NRND

Package

H2PAK-7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
SCTH50N120-7 Available at 3 distributors

Distributor availability ofSCTH50N120-7

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 50 1 Buy from Distributor
RS COMPONENTS EUROPE 100 1 Buy from Distributor
MOUSER WORLDWIDE 8 1 Buy from Distributor

Distributor reported inventory date: 2022-08-18

Distributor Name

DIGIKEY

Stock

50

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

100

Min.Order

1

MOUSER

Stock

8

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-08-18

NRND
EAR99 NEC Tape and Reel H2PAK-7 - - CHINA

SCTH50N120-7 NRND

Package:
H2PAK-7
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

SCTH50N120-7

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-

Max:

-

Country of Origin:

CHINA

Distributor availability ofSCTH50N120-7

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 50 1 Buy from Distributor
RS COMPONENTS EUROPE 100 1 Buy from Distributor
MOUSER WORLDWIDE 8 1 Buy from Distributor

Distributor reported inventory date: 2022-08-18

Distributor Name

DIGIKEY

Stock

50

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

100

Min.Order

1

MOUSER

Stock

8

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-08-18

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors