SCTWA10N120

Active
Design Win

Silicon carbide Power MOSFET 1200 V, 12 A, 550 mOhm (typ., TJ = 150 C) in an HiP247 long leads package

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This silicon carbide Power MOSFET is produced exploiting the advanced, innovative properties of wide bandgap materials. This results in unsurpassed on-resistance per unit area and very good switching performance almost independent of temperature. The outstanding thermal properties of the SiC material, combined with the device’s housing in the proprietary HiP247™ package, allows designers to use an industry-standard outline with significantly improved thermal capability. These features render the device perfectly suitable for high-efficiency and high power density applications.
  • All features

    • Very tight variation of on-resistance vs. temperature
    • Slight variation of switching losses vs. temperature
    • Very high operating temperature capability (200 °C)
    • Very fast and robust intrinsic body diode
    • Low capacitance
    • Easy to drive

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SCTWA10N120

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SCTWA10N120
Active
HIP247 long leads Industrial Ecopack2

SCTWA10N120

Package:

HIP247 long leads

Material Declaration**:

Marketing Status

Active

Package

HIP247 long leads

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
SCTWA10N120 Available at 3 distributors

Distributor availability ofSCTWA10N120

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 600 1 Buy from Distributor
RS COMPONENTS EUROPE 12 1 Buy from Distributor
MOUSER WORLDWIDE 41 1 Buy from Distributor

Distributor reported inventory date: 2022-01-25

Distributor Name

DIGIKEY

Stock

600

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

12

Min.Order

1

MOUSER

Stock

41

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-01-25

Buy Direct
Active
EAR99 NEC Tube HIP247 long leads - - CHINA 6.7 / 100

SCTWA10N120

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

6.7 / 100

Distributor availability ofSCTWA10N120

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 600 1 Buy from Distributor
RS COMPONENTS EUROPE 12 1 Buy from Distributor
MOUSER WORLDWIDE 41 1 Buy from Distributor

Distributor reported inventory date: 2022-01-25

Distributor Name

DIGIKEY

Stock

600

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

12

Min.Order

1

MOUSER

Stock

41

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-01-25

ECCN (EU)

NEC

Packing Type

Tube

Package

HIP247 long leads

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

6.7 / 100

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors