Product overview
Description
This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of junction temperature.-
All features
- AEC-Q101 qualified
- Very fast and robust intrinsic body diode
- Low capacitances
- Source sensing pin for increased efficiency
- Very high operating junction temperature capability (TJ = 200 °C)
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SCTWA35N65G2V4AG | Active | HiP247-4 | Automotive | Ecopack2 | |
SCTWA35N65G2V4AG
Package:
HiP247-4Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
SCTWA35N65G2V4AG | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | HiP247-4 | - | - | CHINA | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors