SCTWA50N120-4

Active
Design Win

Silicon carbide Power MOSFET 1200 V, 52 mOhm typ., 65 A in an HiP247-4 package

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This silicon carbide Power MOSFET is produced exploiting the advanced, innovative properties of wide bandgap materials. This results in unsurpassed on-resistance per unit area and very good switching performance almost independent of temperature. The outstanding thermal properties of the SiC material allow designers to use an industry-standard outline with significantly improved thermal capability. These features render the device perfectly suitable for high-efficiency and high power density applications.
  • All features

    • Very fast and robust intrinsic body diode
    • Low capacitances
    • Source sensing pin for increased efficiency
    • Very high operating junction temperature capability (TJ = 200 °C)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SCTWA50N120-4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SCTWA50N120-4
Active
HiP247-4 Industrial Ecopack2

SCTWA50N120-4

Package:

HiP247-4

Material Declaration**:

Marketing Status

Active

Package

HiP247-4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
SCTWA50N120-4 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube HiP247-4 - - CHINA

SCTWA50N120-4

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

HiP247-4

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors