Product overview
Description
This fully clamped MOSFET is produced using ST’s latest advanced Mesh overlay process, which is based on an innovative strip layout. The inherent benefits of the new technology coupled with the extra clamping capabilities make this product particularly suitable for the harshest operation conditions, such as those encountered in the automotive environment. The device is also well-suited for other applications where extra ruggedness is required.-
All features
- Designed for automotive applications and AEC-Q101 qualified
- 100% avalanche tested
- Low capacitance and gate charge
- 175°C maximum junction temperature
Featured Videos
Learn how ST’s low-voltage power MOSFETs can help you to solve your EMI/EMC issues in motor control applications
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 02 Feb 2015 | 02 Feb 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STB130NS04ZB-1 | NRND | I2PAK | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STB130NS04ZB-1 | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Tube | I2PAK | - | - | CHINA | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors