N-Channel 500V - 0.34 Ohm - 14A Zener-Protected SuperMesh(TM) POWER MOSFET

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The SuperMESHTM series is obtained through an extreme optimization of ST’s well established strip-based PowerMESHTM layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications. Such series complements ST full range of high voltage MOSFETs including revolutionary MDmeshTM products.

    Key Features

    • Extremely high dv/dt capability
    • Gate charge minimized
    • 100% avalanche tested
    • Very good manufacturing repeatibility
    • Very low intrinsic capacitances

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STB14NK50ZT4 D2PAK Tape And Reel
Active
- EAR99 CHINA Check Availability

Distributor availability ofSTB14NK50ZT4

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 72 1 Order Now
RS COMPONENTS EUROPE 1340 1 Order Now
ARROW EUROPE 3000 0 Order Now
MOUSER WORLDWIDE 859 1 Order Now

Distributor reported inventory date: 2019-10-10

Distributor Name

DIGIKEY

Stock

72

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1340

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

3000

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

859

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-10-10

Buy now

STB14NK50ZT4

Package

D2PAK

Packing Type

Tape And Reel

Unit Price (US$)

*

Distributor availability ofSTB14NK50ZT4

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 72 1 Order Now
RS COMPONENTS EUROPE 1340 1 Order Now
ARROW EUROPE 3000 0 Order Now
MOUSER WORLDWIDE 859 1 Order Now

Distributor reported inventory date: 2019-10-10

Distributor Name

DIGIKEY

Stock

72

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1340

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

3000

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

859

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-10-10

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS2637
      N-CHANNEL 500V - 0.34 OHM - 14A TO-220/TO-220FP/D2PAK/I2PAK/TO-247 ZENER-PROTECTED SUPERMESH POWER MOSFET
      3.1
      618.98 KB
      PDF
      DS2637

      N-CHANNEL 500V - 0.34 OHM - 14A TO-220/TO-220FP/D2PAK/I2PAK/TO-247 ZENER-PROTECTED SUPERMESH POWER MOSFET

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN1703
      Guidelines for using ST's MOSFET smd Packages
      1.3
      776.65 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN1703

      Guidelines for using ST's MOSFET smd Packages

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      500/650 V MDmesh™ M2 1.0
      1.03 MB
      PDF
      600/650 V MDmesh™ M2 1.0
      788.16 KB
      PDF

      500/650 V MDmesh™ M2

      600/650 V MDmesh™ M2

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STB14NK50ZT4
Active
D2PAK Industrial Ecopack2

STB14NK50ZT4

Package:

D2PAK

Material Declaration**:

Marketing Status

Active

Package

D2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.