STB20N60M2-EP

Obsolete

N-channel 600 V, 0.24 Ohm typ., 13 A MDmesh M2 EP Power MOSFET in a D2PAK package

Download datasheet
Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • This device is an N-channel Power MOSFET developed using MDmesh™ M2 enhanced performance (EP) technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance, optimized switching characteristics with very low turn-off switching losses, rendering it suitable for the most demanding very high frequency converters.

    Key Features

    • Extremely low gate charge
    • Excellent output capacitance (COSS) profile
    • Very low turn-off switching losses
    • 100% avalanche tested
    • Zener-protected
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS11493
      N-channel 600 V, 0.230 Ω typ., 13 A MDmesh™ M2 EP Power MOSFET in a D²PAK package
      3.0
      471.59 KB
      PDF
      DS11493

      N-channel 600 V, 0.230 Ω typ., 13 A MDmesh™ M2 EP Power MOSFET in a D²PAK package