N-Channel 500V - 0.22Ohm - 20A - D2PAK FDmesh(TM) POWER MOSFET (with FAST DIODE)

Download datasheet

Order from our distributors

Check availability
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • Key Features

    • High dv/dt and avalanche capabilities
    • Low input capacitance and gate charge
    • 100% avalanche tested
    • Tight process control and high manufacturing yields
    • Low gate input resistance

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STB20NM50FDT4 D2PAK Tape And Reel
NRND
- - EAR99 CHINA Check Availability

Distributor availability ofSTB20NM50FDT4

Distributor Name
Region Stock Min. Order Third party link
FUTURE WORLDWIDE 48000 1000 Order Now

Distributor reported inventory date: 2019-07-22

Distributor Name

FUTURE

Stock

48000

Min.Order

1000

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-07-22

STB20NM50FDT4

Package

D2PAK

Packing Type

Tape And Reel

Unit Price (US$)

*

Distributor availability ofSTB20NM50FDT4

Distributor Name
Region Stock Min. Order Third party link
FUTURE WORLDWIDE 48000 1000 Order Now

Distributor reported inventory date: 2019-07-22

Distributor Name

FUTURE

Stock

48000

Min.Order

1000

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-07-22

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS2314
      N-channel 500 V, 0.22 Ω, 20 A D²PAK, TO-220FP, TO-220 FDmesh™ Power MOSFET (with fast diode)
      9.2
      396.5 KB
      PDF
      DS2314

      N-channel 500 V, 0.22 Ω, 20 A D²PAK, TO-220FP, TO-220 FDmesh™ Power MOSFET (with fast diode)

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN1703
      Guidelines for using ST's MOSFET smd Packages
      1.3
      776.65 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN1703

      Guidelines for using ST's MOSFET smd Packages

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STB20NM50FDT4 PSpice model (.lib) 1.0
      2.72 KB
      ZIP

      STB20NM50FDT4 PSpice model (.lib)

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STB20NM50FDT4
NRND
D2PAK Industrial Ecopack2

STB20NM50FDT4

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

D2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.