Automotive-grade N-channel 60 V, 53 mOhm typ., 20 A STripFET II Power MOSFET in a D2PAK package

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This Power MOSFET series realized with STMicroelectronics unique STripFET™ process is specifically designed to minimize input capacitance and gate charge. It is therefore ideal as a primary switch in advanced high-efficiency isolated DC-DC converters for Telecom and Computer applications. It is also suitable for any application with low gate charge drive requirements.

    Key Features

    • AEC-Q101 qualified
    • Exceptional dv/dt capability
    • 100% avalanche tested
    • Low gate charge

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STB25NF06LAG D2PAK Tape And Reel
NRND
- EAR99 - Check Availability

Distributor availability ofSTB25NF06LAG

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1908 1 Order Now
MOUSER WORLDWIDE 1956 1 Order Now

Distributor reported inventory date: 2019-10-10

Distributor Name

DIGIKEY

Stock

1908

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

1956

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-10-10

Buy now

STB25NF06LAG

Package

D2PAK

Packing Type

Tape And Reel

Unit Price (US$)

*

Distributor availability ofSTB25NF06LAG

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1908 1 Order Now
MOUSER WORLDWIDE 1956 1 Order Now

Distributor reported inventory date: 2019-10-10

Distributor Name

DIGIKEY

Stock

1908

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

1956

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-10-10

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS11931
      Automotive-grade N-channel 60 V, 53 mΩ typ., 20 A STripFET™ II Power MOSFET in a D²PAK package
      1.0
      854.96 KB
      PDF
      DS11931

      Automotive-grade N-channel 60 V, 53 mΩ typ., 20 A STripFET™ II Power MOSFET in a D²PAK package

    • Description Version Size Action
      AN3267
      Impact of power MOSFET VGS on buck converter performance
      1.2
      1.13 MB
      PDF
      AN4191
      Power MOSFET: Rg impact on applications
      1.2
      1.45 MB
      PDF
      AN4390
      ST’s MOSFET technologies for uninterruptible power supplies
      1.1
      1.22 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN3267

      Impact of power MOSFET VGS on buck converter performance

      AN4191

      Power MOSFET: Rg impact on applications

      AN4390

      ST’s MOSFET technologies for uninterruptible power supplies

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      AEC-Q101 STripFET F7 MOSFETs for Automotive 1.0
      743.73 KB
      PDF
      STPOWER™ STripFET F7 MOSFET for Industrial applications 1.0
      1.15 MB
      PDF

      AEC-Q101 STripFET F7 MOSFETs for Automotive

      STPOWER™ STripFET F7 MOSFET for Industrial applications

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STB25NF06LAG
NRND
D2PAK Automotive Ecopack1

STB25NF06LAG

Package:

D2PAK

Material Declaration**:

Marketing Status

NRND

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.