N-channel 600 V, 3.2 Ohm typ., 2.4 A SuperMESH PowerMOSFET in D2PAK package

Download datasheet

Order from our distributors

Check availability
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These high-voltage devices are Zener-protected N-channel Power MOSFETs developed using the SuperMESH™ technology by STMicroelectronics, an optimization of the well-established PowerMESH™. In addition to a significant reduction in on-resistance, these devices are designed to ensure a high level of dv/dt capability for the most demanding applications.

    Key Features

    • Extremely high dv/dt capability
    • 100% avalanche tested
    • Gate charge minimized
    • Very low intrinsic capacitance
    • Zener-protected

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STB3NK60ZT4 D2PAK Tape And Reel
NRND
- - EAR99 - Check Availability

Distributor availability ofSTB3NK60ZT4

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2078 1 Order Now

Distributor reported inventory date: 2019-10-23

Distributor Name

Farnell Element14

Stock

2078

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-10-23

STB3NK60ZT4

Package

D2PAK

Packing Type

Tape And Reel

Unit Price (US$)

*

Distributor availability ofSTB3NK60ZT4

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2078 1 Order Now

Distributor reported inventory date: 2019-10-23

Distributor Name

Farnell Element14

Stock

2078

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-10-23

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS2912
      N-channel 600 V, 3.2 Ω typ., 2.4 A SuperMESH™ Power MOSFETs in D²PAK, IPAK, DPAK, TO-220 and TO-220FP packages
      6.0
      932.16 KB
      PDF
      DS2912

      N-channel 600 V, 3.2 Ω typ., 2.4 A SuperMESH™ Power MOSFETs in D²PAK, IPAK, DPAK, TO-220 and TO-220FP packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STB3NK60ZT4
NRND
D2PAK Industrial Ecopack2

STB3NK60ZT4

Package:

D2PAK

Material Declaration**:

Marketing Status

NRND

Package

D2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.