STB45NF3LL

Obsolete
Design Win

N-CHANNEL 30V 0.014 OHM 45A D2PAK STripFET II MOSFET

Download datasheet

Product overview

Description

This application specific Power MOSFET is the third genaration of STMicroelectronics unique “Single Feature Size” strip-based process. The resulting transistor shows the best trade-off between on-resistance ang gate charge. When used as high and low side in buck regulators, it gives the best performance in terms of both conduction and switching losses. This is extremely important for motherboards where fast switching and high efficiency are of paramount importance.

  • All features

    • Optimal RDS(on) x Qg trade-off @ 4.5V
    • Switching losses reduced
    • Conduction losses reduced

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STB45NF3LL

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models