STB55NF03L

NRND

N-Channel 30V - 0.01 Ohm - 55A - D2PAK STripFET(TM) II POWER MOSFET

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This Power MOSFET is the latest development of STMicroelectronis unique \"Single Feature SizeTM\" strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable manufacturing reproducibility.
  • All features

    • TYPICAL RDS(on) = 0.01 Ω
    • LOW GATE CHARGE
    • OPTIMIZED FOR HIGH SWITCHING OPERATIONS
    • LOGIC LEVEL GATE DRIVE

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STB55NF03L

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STB55NF03LT4
NRND
D2PAK Industrial Ecopack2

STB55NF03LT4

Package:

D2PAK

Material Declaration**:

Marketing Status

NRND

Package

D2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STB55NF03LT4 Available at 1 distributors

Distributor availability ofSTB55NF03LT4

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 302 1 Buy from Distributor

Distributor reported inventory date: 2022-01-20

Distributor Name

DIGIKEY

Stock

302

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-01-20

Buy Direct
NRND
EAR99 NEC Tape And Reel D2PAK -55 175 CHINA

STB55NF03LT4

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofSTB55NF03LT4

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 302 1 Buy from Distributor

Distributor reported inventory date: 2022-01-20

Distributor Name

DIGIKEY

Stock

302

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-01-20

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

D2PAK

Operating Temperature (°C)

(min)

-55

(max)

175

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors