STD11N60M2-EP

Active

N-channel 600 V, 0.550 Ohm typ., 7.5 A MDmesh M2 EP Power MOSFET in a DPAK package

Download datasheet

Order a free sample and buy from our distributors

Sample & Buy
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STD11N60M2-EP DPAK Tape And Reel
Active
- - EAR99 CHINA Check Availability

Distributor availability ofSTD11N60M2-EP

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6915 1 Order Now
MOUSER WORLDWIDE 8271 1 Order Now
Farnell Element14 EUROPE 2470 1 Order Now

Distributor reported inventory date: 2020-01-22

Distributor Name

DIGIKEY

Stock

6915

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

8271

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2470

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-22

Get sample

STD11N60M2-EP

Package

DPAK

Packing Type

Tape And Reel

Unit Price (US$)

*

Distributor availability ofSTD11N60M2-EP

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6915 1 Order Now
MOUSER WORLDWIDE 8271 1 Order Now
Farnell Element14 EUROPE 2470 1 Order Now

Distributor reported inventory date: 2020-01-22

Distributor Name

DIGIKEY

Stock

6915

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

8271

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2470

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-22

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

Evaluation Tools

    • Part Number

      75 W digitally controlled constant current LED driver reference design

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS10957
      N-channel 600 V, 0.550 Ω typ., 7.5 A MDmesh™ M2 EP Power MOSFET in a DPAK package
      3.0
      369.46 KB
      PDF
      DS10957

      N-channel 600 V, 0.550 Ω typ., 7.5 A MDmesh™ M2 EP Power MOSFET in a DPAK package

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN4829
      Fishbone diagrams for a forward converter
      1.1
      1.35 MB
      PDF
      AN4720
      Half bridge resonant LLC converters and primary side MOSFET selection
      1.0
      1.4 MB
      PDF
      AN4742
      MDmesh™ M2 EP: an additional improvement to MDmesh™ M2 ST Super-Junction Technology
      1.0
      1.29 MB
      PDF
      AN4406
      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies
      1.0
      652.78 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN5318
      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies
      1.0
      1.09 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN4829

      Fishbone diagrams for a forward converter

      AN4720

      Half bridge resonant LLC converters and primary side MOSFET selection

      AN4742

      MDmesh™ M2 EP: an additional improvement to MDmesh™ M2 ST Super-Junction Technology

      AN4406

      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN5318

      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

    • Description Version Size Action
      AN5230
      75 W digitally controlled constant current HB LED driver
      1.0
      4.31 MB
      PDF
      AN5230

      75 W digitally controlled constant current HB LED driver

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STD11N60M2-EP PSpice model 1.1
      5.41 KB
      ZIP

      STD11N60M2-EP PSpice model

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF
      500/650 V MDmesh™ M2 1.0
      1.03 MB
      PDF
      600/650 V MDmesh™ M2 1.0
      788.16 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      500/650 V MDmesh™ M2

      600/650 V MDmesh™ M2

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STD11N60M2-EP
Active
DPAK Industrial Ecopack2

STD11N60M2-EP

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback