STD13NM50N

Obsolete

N-channel 500 V, 0.28 Ohm typ., 12 A MDmesh II Power MOSFET in a DPAK package

Download datasheet
Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • This device is an N-channel Power MOSFET developed using the second generation of MDmesh™ technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the most demanding high efficiency converters.

    Key Features

    • 100% avalanche tested
    • Low input capacitance and gate charge
    • Low gate input resistance
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS12790
      N-channel 500 V, 0.285 Ω typ., 12 A MDmesh™ II Power MOSFET in a DPAK package
      1.0
      661.15 KB
      PDF
      DS12790

      N-channel 500 V, 0.285 Ω typ., 12 A MDmesh™ II Power MOSFET in a DPAK package