N-channel 620 V, 2.5 Ohm, 2.5 A SuperMESH3(TM) Power MOSFET DPAK

Download datasheet

Order from our distributors

Check availability
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • Key Features

    • 100% avalanche tested
    • Very low intrinsic capacitance
    • Extremely high dv/dt capability
    • Zener-protected
    • Improved diode reverse recovery characteristics

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STD3LN62K3 DPAK Tape And Reel
NRND
- - EAR99 - Check Availability

Distributor availability ofSTD3LN62K3

Distributor Name
Region Stock Min. Order Third party link
P&S ASIA/PACIFIC 950 1 Order Now
Farnell Element14 EUROPE 151 1 Order Now

Distributor reported inventory date: 2019-07-16

Distributor Name

P&S

Stock

950

Min.Order

1

Region

ASIA/PACIFIC Order Now

Farnell Element14

Stock

151

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-07-16

STD3LN62K3

Package

DPAK

Packing Type

Tape And Reel

Unit Price (US$)

*

Distributor availability ofSTD3LN62K3

Distributor Name
Region Stock Min. Order Third party link
P&S ASIA/PACIFIC 950 1 Order Now
Farnell Element14 EUROPE 151 1 Order Now

Distributor reported inventory date: 2019-07-16

Distributor Name

P&S

Stock

950

Min.Order

1

Region

ASIA/PACIFIC Order Now

Farnell Element14

Stock

151

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-07-16

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS7100
      N-channel 620 V, 2.5 Ω , 2.5 A SuperMESH3™ Power MOSFET DPAK, TO-220FP, TO-220, IPAK
      1.2
      1.16 MB
      PDF
      DS7100

      N-channel 620 V, 2.5 Ω , 2.5 A SuperMESH3™ Power MOSFET DPAK, TO-220FP, TO-220, IPAK

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN1703
      Guidelines for using ST's MOSFET smd Packages
      1.3
      776.65 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN1703

      Guidelines for using ST's MOSFET smd Packages

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STD3LN62K3
NRND
DPAK Industrial Ecopack2

STD3LN62K3

Package:

DPAK

Material Declaration**:

Marketing Status

NRND

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.