STD40P3LLH6

NRND

P-channel -30 V, 12 mOhm typ., -40 A STripFET H6 Power MOSFET in a DPAK package

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This device is a P-channel Power MOSFET developed using the STripFET™ H6 technology with a new trench gate structure. The resulting Power MOSFET exhibits very low RDS(on) in all packages.
  • All features

    • Very low on-resistance
    • Very low gate charge
    • High avalanche ruggedness
    • Low gate drive power loss

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STD40P3LLH6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STD40P3LLH6
NRND
DPAK Industrial Ecopack2

STD40P3LLH6

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STD40P3LLH6 No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel DPAK - - CHINA 0.92 / 1k

STD40P3LLH6

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.92 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

DPAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.92 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors