Product overview
Description
The new MDmesh™ M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) * area improvement with one of the most effective switching behaviors available, as well as a user-friendly experience for maximum end-application efficiency.-
All features
- Reduced switching losses
- Lower RDS(on) x area vs previous generation
- Low gate input resistance
- 100% avalanche tested
- Zener-protected
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 May 2016 | 09 May 2016 |
Application Notes (5)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
18 Apr 2019 | 18 Apr 2019 | |||
13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Nov 2016 | 13 Nov 2016 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Oct 2016 | 21 Oct 2016 |
Flyers (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
22 Feb 2021 | 22 Feb 2021 | |||
05 Jun 2020 | 05 Jun 2020 | |||
03 Apr 2019 | 03 Apr 2019 | |||
08 May 2020 | 08 May 2020 | |||
03 Jun 2020 | 03 Jun 2020 | |||
06 Oct 2020 | 06 Oct 2020 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Jul 2020 | 24 Jul 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 14 Apr 2019 | 14 Apr 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STD5N65M6 | Active | DPAK | Industrial | Ecopack2 | |
STD5N65M6
Package:
DPAKMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STD5N65M6 | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | DPAK | - | - | CHINA |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors