STD7NM80-1

NRND

N-channel 800 V, 0.95 Ohm, 6.5 A MDmesh(TM) Power MOSFET in IPAK package

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • These devices are N-channel Power MOSFETs developed using the second generation of MDmesh™ technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. They are therefore suitable for the most demanding high-efficiency converters.

    Key Features

    • 100% avalanche tested
    • Low input capacitance and gate charge
    • Low gate input resistance

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS4854
      N-channel 800 V, 0.95 Ω typ., 6.5 A MDmesh™ II Power MOSFETs in DPAK, IPAK, TO-220FP and TO-220 packages
      4.0
      688.39 KB
      PDF
      DS4854

      N-channel 800 V, 0.95 Ω typ., 6.5 A MDmesh™ II Power MOSFETs in DPAK, IPAK, TO-220FP and TO-220 packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STD7NM80-1 PSpice model 1.0
      1.43 KB
      ZIP

      STD7NM80-1 PSpice model

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      ST MOSFET Finder, the new app for Android and iOS

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STD7NM80-1
NRND
IPAK Industrial Ecopack2

STD7NM80-1

Package:

IPAK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

IPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
STD7NM80-1 Available at 3 distributors

Distributor availability ofSTD7NM80-1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 100 1 Order Now
RS COMPONENTS EUROPE 1313 1 Order Now
ARROW EUROPE 525 0 Order Now

Distributor reported inventory date: 2020-07-13

Distributor Name

DIGIKEY

Stock

100

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1313

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

525

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-13

IPAK Tube
NRND
EAR99 CHINA

STD7NM80-1

Package

IPAK

Packing Type

Tube

Budgetary Price (US$)*/Qty

Distributor availability ofSTD7NM80-1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 100 1 Order Now
RS COMPONENTS EUROPE 1313 1 Order Now
ARROW EUROPE 525 0 Order Now

Distributor reported inventory date: 2020-07-13

Distributor Name

DIGIKEY

Stock

100

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1313

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

525

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-13

Marketing Status

NRND

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors