STD9HN65M2

NRND

N-channel 650 V, 0.71 Ohm typ., 5.5 A MDmesh M2 Power MOSFET in DPAK package

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This device is an N-channel Power MOSFET developed using MDmesh™ M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.

    Key Features

    • Extremely low gate charge
    • Excellent output capacitance (COSS) profile
    • 100% avalanche tested
    • Zener-protected

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS10924
      N-channel 650 V, 0.71 Ω typ., 5.5 A MDmesh™ M2 Power MOSFET in a DPAK package
      3.0
      841.45 KB
      PDF
      DS10924

      N-channel 650 V, 0.71 Ω typ., 5.5 A MDmesh™ M2 Power MOSFET in a DPAK package

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN4829
      Fishbone diagrams for a forward converter
      1.1
      1.35 MB
      PDF
      AN4720
      Half bridge resonant LLC converters and primary side MOSFET selection
      1.0
      1.4 MB
      PDF
      AN4742
      MDmesh™ M2 EP: an additional improvement to MDmesh™ M2 ST Super-Junction Technology
      1.0
      1.29 MB
      PDF
      AN4406
      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies
      1.0
      652.78 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN5318
      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies
      1.0
      1.09 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN4829

      Fishbone diagrams for a forward converter

      AN4720

      Half bridge resonant LLC converters and primary side MOSFET selection

      AN4742

      MDmesh™ M2 EP: an additional improvement to MDmesh™ M2 ST Super-Junction Technology

      AN4406

      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN5318

      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF
      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode 1.1
      203.54 KB
      PDF
      500/650 V MDmesh M2 series: High Voltage Super-junction MOSFET 1.0
      145.61 KB
      PDF
      600/650 V MDmesh™ M2 1.0
      788.16 KB
      PDF
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF
      STPOWER MOSFET MDmesh M2: 600 to 650 V ST’s super-junction HV MOSFET series 1.0
      707.88 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode

      500/650 V MDmesh M2 series: High Voltage Super-junction MOSFET

      600/650 V MDmesh™ M2

      ST MOSFET Finder, the new app for Android and iOS

      STPOWER MOSFET MDmesh M2: 600 to 650 V ST’s super-junction HV MOSFET series

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STD9HN65M2
NRND
DPAK Industrial Ecopack2

STD9HN65M2

Package:

DPAK

Material Declaration**:

Marketing Status

NRND

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STD9HN65M2 Available at 1 distributors

Distributor availability ofSTD9HN65M2

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2199 1 Order Now

Distributor reported inventory date: 2020-08-02

Distributor Name

MOUSER

Stock

2199

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-08-02

Buy now
NRND
EAR99 NEC Tape And Reel DPAK - - CHINA

STD9HN65M2

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofSTD9HN65M2

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2199 1 Order Now

Distributor reported inventory date: 2020-08-02

Distributor Name

MOUSER

Stock

2199

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-08-02

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

DPAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors