STE140NF20D

NRND

N-channel 200 V, 10 mOhm typ., 140 A STripFET(TM) II Power MOSFET (with fast diode) in an ISOTOP package

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This Power MOSFET is produced using STMicroelectronics’ unique STripFETTMprocess, which is specifically designed to minimize input capacitance and gate charge. The device offers extremely fast switching performance thanks to the intrinsic fast body diode, making the device ideal for hard switching topologies.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STE140NF20D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STE140NF20D
NRND
ISOTOP Industrial Ecopack2

STE140NF20D

Package:

ISOTOP

Material Declaration**:

Marketing Status

NRND

Package

ISOTOP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STE140NF20D No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube ISOTOP - - MOROCCO 52.035 / 10

STE140NF20D

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

52.035 / 10

ECCN (EU)

NEC

Packing Type

Tube

Package

ISOTOP

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

52.035 / 10

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors