STF17NF25

Active

N-channel 250 V, 0.14 Ohm, 17 A, TO-220FP STripFET(TM) II Power MOSFET

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • These Power MOSFETs have been developed using STMicroelectronics’ unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the devices suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom and computer applications, and applications with low gate charge driving requirements.

    Key Features

    • Exceptional dv/dt capability
    • 100% avalanche tested
    • Low gate charge

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
STF17NF25 TO-220FP Tube
Active
EAR99 CHINA Buy now Check Availability

Distributor availability ofSTF17NF25

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1973 1 Order Now
RS COMPONENTS EUROPE 265 1 Order Now
AVNET AMERICA 1050 0 Order Now
MOUSER WORLDWIDE 635 1 Order Now

Distributor reported inventory date: 2020-05-25

Distributor Name

DIGIKEY

Stock

1973

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

265

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

1050

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

635

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-05-25

STF17NF25

Package

TO-220FP

Packing Type

Tube

Budgetary Price (US$)*/Qty

Distributor availability ofSTF17NF25

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1973 1 Order Now
RS COMPONENTS EUROPE 265 1 Order Now
AVNET AMERICA 1050 0 Order Now
MOUSER WORLDWIDE 635 1 Order Now

Distributor reported inventory date: 2020-05-25

Distributor Name

DIGIKEY

Stock

1973

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

265

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

1050

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

635

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-05-25

Marketing Status

Active

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5089
      N-channel 250 V, 0.140 Ω typ., 17 A STripFET™ II Power MOSFETs in DPAK, TO-220FP and TO-220 packages
      3.0
      557.97 KB
      PDF
      DS5089

      N-channel 250 V, 0.140 Ω typ., 17 A STripFET™ II Power MOSFETs in DPAK, TO-220FP and TO-220 packages

    • Description Version Size Action
      AN3267
      Impact of power MOSFET VGS on buck converter performance
      1.2
      1.13 MB
      PDF
      AN4191
      Power MOSFET: Rg impact on applications
      1.2
      1.45 MB
      PDF
      AN4390
      ST’s MOSFET technologies for uninterruptible power supplies
      1.1
      1.22 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN3267

      Impact of power MOSFET VGS on buck converter performance

      AN4191

      Power MOSFET: Rg impact on applications

      AN4390

      ST’s MOSFET technologies for uninterruptible power supplies

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF
      AEC-Q101 STripFET F7 MOSFETs for Automotive 1.0
      743.73 KB
      PDF
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF
      STPOWER™ STripFET F7 MOSFET for Industrial applications 1.0
      1.15 MB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      AEC-Q101 STripFET F7 MOSFETs for Automotive

      ST MOSFET Finder, the new app for Android and iOS

      STPOWER™ STripFET F7 MOSFET for Industrial applications

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STF17NF25
Active
TO-220FP Industrial Ecopack2

STF17NF25

Package:

TO-220FP

Material Declaration**:

Marketing Status

Active

Package

TO-220FP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.