STF30N10F7

NRND
Design Win

N-channel 100 V, 0.02 Ohm typ., 24 A STripFET F7 Power MOSFET in a TO-220FP package

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

  • All features

    • Among the lowest RDS(on) on the market
    • Excellent FoM (figure of merit)
    • Low Crss/Ciss ratio for EMI immunity
    • High avalanche ruggedness

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STF30N10F7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STF30N10F7
NRND
TO-220FP Industrial Ecopack2

STF30N10F7

Package:

TO-220FP

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TO-220FP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STF30N10F7 Available at distributors

Distributor availability of STF30N10F7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube TO-220FP - - CHINA

STF30N10F7 NRND

Package:
TO-220FP
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

STF30N10F7

ECCN (EU):

NEC

Packing Type:

Tube

Operating Temperature (°C)

Min:

-

Max:

-

Country of Origin:

CHINA

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors