STF32NM50N

NRND

N-channel 500 V, 0.1 Ohm typ., 22 A MDmesh(TM) II Power MOSFET in TO-220FP package

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These devices are N-channel Power MOSFETs developed using the second generation of MDmesh™ technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the most demanding high efficiency converters.

    Key Features

    • 100% avalanche tested
    • Low input capacitance and gate charge
    • Low gate input resistance

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STF32NM50N TO-220FP Tube
NRND
- EAR99 - Check Availability

Distributor availability ofSTF32NM50N

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 177 1 Order Now
ARROW EUROPE 1000 0 Order Now
MOUSER WORLDWIDE 77 1 Order Now

Distributor reported inventory date: 2020-02-21

Distributor Name

DIGIKEY

Stock

177

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

1000

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

77

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-21

Buy now

STF32NM50N

Package

TO-220FP

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTF32NM50N

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 177 1 Order Now
ARROW EUROPE 1000 0 Order Now
MOUSER WORLDWIDE 77 1 Order Now

Distributor reported inventory date: 2020-02-21

Distributor Name

DIGIKEY

Stock

177

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

1000

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

77

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-21

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9167
      N-channel 500 V, 0.1 Ω typ., 22 A MDmesh™ II Power MOSFET in D²PAK, TO-220FP, TO-220, TO-247 packages
      1.1
      1.14 MB
      PDF
      DS9167

      N-channel 500 V, 0.1 Ω typ., 22 A MDmesh™ II Power MOSFET in D²PAK, TO-220FP, TO-220, TO-247 packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STF32NM50N
NRND
TO-220FP Industrial Ecopack2

STF32NM50N

Package:

TO-220FP

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TO-220FP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback