STF7N52DK3

NRND

N-channel 525 V, 0.95 Ohm typ., 6 A SuperFREDmesh(TM) 3 Power MOSFET in TO-220FP package

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • These devices are developed using the revolutionary N-channel SuperFREDmesh3™ technology. They associate all advantages of reduced on-resistance, Zener gate protection and very high dv/dt capability with a fast body-drain recovery diode. Such series complements the FDmesh™ advanced technology.

    Key Features

    • 100% avalanche tested
    • Extremely high dv/dt capability
    • Gate charge minimized
    • Very low intrinsic capacitance
    • Improved diode reverse recovery characteristics
    • Zener-protected

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6515
      N-channel 525 V, 0.95 Ω typ., 6 A, SuperFREDmesh3™ Power MOSFETs in DPAK and TO-220FP packages
      3.0
      426.92 KB
      PDF
      DS6515

      N-channel 525 V, 0.95 Ω typ., 6 A, SuperFREDmesh3™ Power MOSFETs in DPAK and TO-220FP packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF
      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode 1.1
      203.54 KB
      PDF
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode

      ST MOSFET Finder, the new app for Android and iOS

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STF7N52DK3
NRND
TO-220FP Industrial Ecopack2

STF7N52DK3

Package:

TO-220FP

Material Declaration**:

Marketing Status

NRND

Package

TO-220FP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
STF7N52DK3 Available at 1 distributors

Distributor availability ofSTF7N52DK3

Distributor Name
Region Stock Min. Order Third party link
P&S ASIA/PACIFIC 700 1 Order Now

Distributor reported inventory date: 2020-07-10

Distributor Name

P&S

Stock

700

Min.Order

1

Region

ASIA/PACIFIC Order Now

Distributor reported inventory date: 2020-07-10

TO-220FP Tube
NRND
EAR99 CHINA

STF7N52DK3

Package

TO-220FP

Packing Type

Tube

Budgetary Price (US$)*/Qty

Distributor availability ofSTF7N52DK3

Distributor Name
Region Stock Min. Order Third party link
P&S ASIA/PACIFIC 700 1 Order Now

Distributor reported inventory date: 2020-07-10

Distributor Name

P&S

Stock

700

Min.Order

1

Region

ASIA/PACIFIC Order Now

Distributor reported inventory date: 2020-07-10

Marketing Status

NRND

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors