Product overview
Description
This device is an N-channel Power MOSFET developed using MDmesh™ M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters. The TO-220FP wide creepage package provides increased surface insulation for Power MOSFETs to prevent failure due to arcing, which can occur in polluted environments.-
All features
- Extremely low gate charge
- Excellent output capacitance (COSS) profile
- 100% avalanche tested
- Zener-protected
- Wide creepage distance of 4.25 mm between the pins
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Jun 2016 | 10 Jun 2016 |
Application Notes (5 of 9)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
19 Mar 2021 | 19 Mar 2021 | |||
03 Aug 2015 | 03 Aug 2015 | |||
19 Mar 2021 | 19 Mar 2021 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
18 Apr 2019 | 18 Apr 2019 | |||
13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Nov 2016 | 13 Nov 2016 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Oct 2016 | 21 Oct 2016 |
Flyers (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
22 Feb 2021 | 22 Feb 2021 | |||
05 Jun 2020 | 05 Jun 2020 | |||
04 May 2020 | 04 May 2020 | |||
17 Oct 2019 | 17 Oct 2019 | |||
08 May 2020 | 08 May 2020 | |||
20 Jul 2020 | 20 Jul 2020 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 08 Jan 2021 | 08 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STFH40N60M2 | Active | TO-220FP wide creepage | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STFH40N60M2 | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | TO-220FP wide creepage | - | - | CHINA |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors