STFW24N60M2

NRND

N-channel 600 V, 168 mOhm typ., 18 A MDmesh M2 Power MOSFET in TO-3PF package

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This device is an N-channel Power MOSFET developed using MDmesh M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.

    Key Features

    • Extremely low gate charge
    • Excellent output capacitance (Coss) profile
    • 100% avalanche tested
    • Zener-protected

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS13264
      N-channel 600 V, 168 mΩ typ., 18 A MDmesh M2 Power MOSFET in TO-3PF package
      1.0
      542.57 KB
      PDF
      DS13264

      N-channel 600 V, 168 mΩ typ., 18 A MDmesh M2 Power MOSFET in TO-3PF package

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN4829
      Fishbone diagrams for a forward converter
      1.1
      1.35 MB
      PDF
      AN4720
      Half bridge resonant LLC converters and primary side MOSFET selection
      1.0
      1.4 MB
      PDF
      AN4742
      MDmesh™ M2 EP: an additional improvement to MDmesh™ M2 ST Super-Junction Technology
      1.0
      1.29 MB
      PDF
      AN4406
      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies
      1.0
      652.78 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN5318
      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies
      1.0
      1.09 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN4829

      Fishbone diagrams for a forward converter

      AN4720

      Half bridge resonant LLC converters and primary side MOSFET selection

      AN4742

      MDmesh™ M2 EP: an additional improvement to MDmesh™ M2 ST Super-Junction Technology

      AN4406

      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN5318

      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STFW24N60M2 PSpice model 1.0
      9.66 KB
      ZIP

      STFW24N60M2 PSpice model

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF
      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode 1.1
      203.54 KB
      PDF
      500/650 V MDmesh M2 series: High Voltage Super-junction MOSFET 1.0
      145.61 KB
      PDF
      600/650 V MDmesh M2 ST’s new super-junction HV MOSFET series 1.0
      697.7 KB
      PDF
      600/650 V MDmesh™ M2 1.0
      788.16 KB
      PDF
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode

      500/650 V MDmesh M2 series: High Voltage Super-junction MOSFET

      600/650 V MDmesh M2 ST’s new super-junction HV MOSFET series

      600/650 V MDmesh™ M2

      ST MOSFET Finder, the new app for Android and iOS

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STFW24N60M2
NRND
TO-3PF Industrial Ecopack1

STFW24N60M2

Package:

TO-3PF

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TO-3PF

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
STFW24N60M2 Available at 3 distributors

Distributor availability ofSTFW24N60M2

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 93 1 Order Now
MOUSER WORLDWIDE 470 1 Order Now
Farnell Element14 EUROPE 600 1 Order Now

Distributor reported inventory date: 2020-07-13

Distributor Name

RS COMPONENTS

Stock

93

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

470

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

600

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-13

Buy now TO-3PF Tube
NRND
EAR99 SOUTH KOREA

STFW24N60M2

Package

TO-3PF

Packing Type

Tube

Budgetary Price (US$)*/Qty

Distributor availability ofSTFW24N60M2

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 93 1 Order Now
MOUSER WORLDWIDE 470 1 Order Now
Farnell Element14 EUROPE 600 1 Order Now

Distributor reported inventory date: 2020-07-13

Distributor Name

RS COMPONENTS

Stock

93

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

470

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

600

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-13

Marketing Status

NRND

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

SOUTH KOREA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors